Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsCab VisibilityMirrors436-2887: Rear View Mirror
BackHome
CabsCab VisibilityMirrors
436-2887: Rear View Mirror
436-2887: Rear View Mirror
Product Images
436-2887: Rear View Mirror
436-2887: Rear View Mirror
436-2887: Rear View Mirror
436-2887: Rear View Mirror
436-2887: Rear View Mirror

Cat® 434 mm Height Top Rear View Mirror for cabin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 436-2887
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 436-2887

Description:
Cat heavy-duty mirror assemblies provide a housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
• Double convex mirror assembly
• With metric mounting hardware
• Durable black plastic casing
• Fits 28 mm diameter mounting arm

Application:
Used to improve operator visibility on heavy-duty Cat machines.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-2887

Units of Measure

USMetric

Material Description: Glass

Width (mm): 147

Height (mm): 434

Length (in): 9

Material: Glass Ceramic

Weight (kg): 1.2

Height (in): 17

Length (mm): 231

Width (in): 5.7

View More
Compatible Models for part number 436-2887

WHEELED EXCAVATOR

M322F

EXCAVATOR

M315F M317F M318F

MATERIAL HANDLER

MH3022

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 436-2887
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 436-2887

Description:
Cat heavy-duty mirror assemblies provide a housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
• Double convex mirror assembly
• With metric mounting hardware
• Durable black plastic casing
• Fits 28 mm diameter mounting arm

Application:
Used to improve operator visibility on heavy-duty Cat machines.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-2887

Units of Measure

USMetric

Material Description: Glass

Width (mm): 147

Height (mm): 434

Length (in): 9

Material: Glass Ceramic

Weight (kg): 1.2

Height (in): 17

Length (mm): 231

Width (in): 5.7

View More
Compatible Models for part number 436-2887

WHEELED EXCAVATOR

M322F

EXCAVATOR

M315F M317F M318F

MATERIAL HANDLER

MH3022

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert