A Bucket Lip Shroud is designed to provide wear protection to the bucket's cutting edge, preventing premature wear. It acts as a sacrificial layer, absorbing the brunt of abrasion and impact forces. The shroud contributes to efficient material handling by guiding and controlling the flow of excavated material into the bucket. This helps optimize the bucket's fill capacity and ensures consistent performance in excavation tasks.
Attributes: • Enhances the digging and loading capabilities, resulting in improved productivity and reduced cycle times • Maintain their original shape even when compressed over time
Applications: A Bucket Lip Shroud is used as a protective and wear-resistant element that attaches to the lip or cutting edge of the bucket and it incorporates precise geometries and contours to ensure optimal material distribution, structural integrity, and effective redirection of abrasive materials during excavation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Bucket Lip Shroud is designed to provide wear protection to the bucket's cutting edge, preventing premature wear. It acts as a sacrificial layer, absorbing the brunt of abrasion and impact forces. The shroud contributes to efficient material handling by guiding and controlling the flow of excavated material into the bucket. This helps optimize the bucket's fill capacity and ensures consistent performance in excavation tasks.
Attributes: • Enhances the digging and loading capabilities, resulting in improved productivity and reduced cycle times • Maintain their original shape even when compressed over time
Applications: A Bucket Lip Shroud is used as a protective and wear-resistant element that attaches to the lip or cutting edge of the bucket and it incorporates precise geometries and contours to ensure optimal material distribution, structural integrity, and effective redirection of abrasive materials during excavation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH
Bevel Angle: 10
Material: Alloy Steel
Wear or Durability: Standard
Thickness (in): 2.165
Depth (mm): 953.3
Size: 950
Depth (in): 37.531
Thickness (mm): 55
Width (mm): 703.5
Attachment Method: Mechanically Attached
Base Edge Thickness Class: 120
Spade Angle: 13.7
Series: CL-1
Width (in): 27.697
Units of MeasureUSMetric
Position: RH
Bevel Angle: 10
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Hydraulic Shovel
6060
View More
Hydraulic Shovel
6060
Warranty Information
Return Policy
Parts diagram for 444-1699
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 444-1699
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 444-1699
A Bucket Lip Shroud is designed to provide wear protection to the bucket's cutting edge, preventing premature wear. It acts as a sacrificial layer, absorbing the brunt of abrasion and impact forces. The shroud contributes to efficient material handling by guiding and controlling the flow of excavated material into the bucket. This helps optimize the bucket's fill capacity and ensures consistent performance in excavation tasks.
Attributes: • Enhances the digging and loading capabilities, resulting in improved productivity and reduced cycle times • Maintain their original shape even when compressed over time
Applications: A Bucket Lip Shroud is used as a protective and wear-resistant element that attaches to the lip or cutting edge of the bucket and it incorporates precise geometries and contours to ensure optimal material distribution, structural integrity, and effective redirection of abrasive materials during excavation.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 444-1699
Units of Measure
USMetric
Position: RH
Bevel Angle: 10
Material: Alloy Steel
Wear or Durability: Standard
Thickness (in): 2.165
Depth (mm): 953.3
Size: 950
Depth (in): 37.531
Thickness (mm): 55
Width (mm): 703.5
Attachment Method: Mechanically Attached
Base Edge Thickness Class: 120
Spade Angle: 13.7
Series: CL-1
Width (in): 27.697
View More
Compatible Models for part number 444-1699
HYDRAULIC SHOVEL
6060
View More
Related parts
444-1747: Retainer Kit (1-1/4" X 7")
Check Price
548-4405: Plug-Poly
Check Price
548-4402: Retainer Kit (1-1/4" X 10")
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.