Cat® Cap for protection of adaptors fixed in the bowl of Excavators from the hardest operating sites
Brand: Cat
Product Images
444-1728: Alloy Steel Casting Retainer Cap
Cat® Cap for protection of adaptors fixed in the bowl of Excavators from the hardest operating sites
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
A Retainer Cap near the adaptors in the mining Bucket is designed to safeguard the adapter connection points on the bucket. This cap acts as a shield, preventing dirt, debris, and other external elements from entering and causing damage or wear to the adapter's mounting area. By keeping the connection points clean and free from contaminants, the protective cap helps to maintain optimal performance and extend the lifespan of the bucket and its adapter system. The cap is a reliable and cost-effective solution for protecting the mining Bucket during transportation, and storage. Designed with precision engineering and manufactured to meet stringent quality standards, this cap serves as a dependable safeguard against wear, corrosion, and potential damage to the adapter connection points.
Attributes: • High-quality, durable material • Secures a perfect fit with the adapters • Quick and hassle-free installation and maintenance • Reliable and corrosion resistive
Application: This Retainer Cap is placed between the adaptors in the mining Bucket, it protects the adaptor from being directly hit to hard surfaces.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Retainer Cap near the adaptors in the mining Bucket is designed to safeguard the adapter connection points on the bucket. This cap acts as a shield, preventing dirt, debris, and other external elements from entering and causing damage or wear to the adapter's mounting area. By keeping the connection points clean and free from contaminants, the protective cap helps to maintain optimal performance and extend the lifespan of the bucket and its adapter system. The cap is a reliable and cost-effective solution for protecting the mining Bucket during transportation, and storage. Designed with precision engineering and manufactured to meet stringent quality standards, this cap serves as a dependable safeguard against wear, corrosion, and potential damage to the adapter connection points.
Attributes: • High-quality, durable material • Secures a perfect fit with the adapters • Quick and hassle-free installation and maintenance • Reliable and corrosion resistive
Application: This Retainer Cap is placed between the adaptors in the mining Bucket, it protects the adaptor from being directly hit to hard surfaces.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Bevel Angle: 0
Material: Alloy Steel
Wear or Durability: Standard
Thickness (in): 4.114
Depth (mm): 157.4
Thickness (mm): 104.5
Depth (in): 6.197
Width (mm): 139
Attachment Method: Mechanically Attached
Spade Angle: 0
Width (in): 5.472
Units of MeasureUSMetric
Position: RH/LH
Bevel Angle: 0
Material: Alloy Steel
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 444-1728
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 444-1728
A Retainer Cap near the adaptors in the mining Bucket is designed to safeguard the adapter connection points on the bucket. This cap acts as a shield, preventing dirt, debris, and other external elements from entering and causing damage or wear to the adapter's mounting area. By keeping the connection points clean and free from contaminants, the protective cap helps to maintain optimal performance and extend the lifespan of the bucket and its adapter system. The cap is a reliable and cost-effective solution for protecting the mining Bucket during transportation, and storage. Designed with precision engineering and manufactured to meet stringent quality standards, this cap serves as a dependable safeguard against wear, corrosion, and potential damage to the adapter connection points.
Attributes: • High-quality, durable material • Secures a perfect fit with the adapters • Quick and hassle-free installation and maintenance • Reliable and corrosion resistive
Application: This Retainer Cap is placed between the adaptors in the mining Bucket, it protects the adaptor from being directly hit to hard surfaces.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 444-1728
Units of Measure
USMetric
Position: RH/LH
Bevel Angle: 0
Material: Alloy Steel
Wear or Durability: Standard
Thickness (in): 4.114
Depth (mm): 157.4
Thickness (mm): 104.5
Depth (in): 6.197
Width (mm): 139
Attachment Method: Mechanically Attached
Spade Angle: 0
Width (in): 5.472
View More
Compatible Models for part number 444-1728
We currently do not have compatibility information for this part.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.