Cat® Mounting Boss is used to help attach various attachments onto the lip of the Bowl assemblies for efficient excavation processes
Brand: Cat
Product Images
444-1736: Bowl Lip-Mounting Boss
Cat® Mounting Boss is used to help attach various attachments onto the lip of the Bowl assemblies for efficient excavation processes
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Bowl Lip-Mounting Boss is used on the lips of the bowls used in Excavators to contribute to the efficiency, durability, and versatility of the excavation processes. These mounting bosses provide specific advantages that make them essential features in the design of excavator bowls. Excavator buckets and bowls are frequently subjected to heavy loads and intense digging forces. Mounting bosses provide designated attachment points for teeth, cutting edges, or other worn parts. These teeth and cutting edges can be easily replaced when they become worn or damaged, extending the life of the bucket or bowl.
Attributes: • Designed to withstand significant stresses and impacts during digging and loading operations • Aids the attachment of different types of teeth, cutting edges, or other attachments can be quickly and easily mounted on the bucket or bowl, making it adaptable to various excavation tasks and material types • Provides consistent attachment points, ensuring proper alignment and positioning of worn parts
Applications: This Bowl Lip-Mounting Boss allows for the attachment of worn parts, reinforces the structure, offers modularity, and simplifies maintenance, making them indispensable elements in the design of Excavator buckets and bowls.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Bowl Lip-Mounting Boss is used on the lips of the bowls used in Excavators to contribute to the efficiency, durability, and versatility of the excavation processes. These mounting bosses provide specific advantages that make them essential features in the design of excavator bowls. Excavator buckets and bowls are frequently subjected to heavy loads and intense digging forces. Mounting bosses provide designated attachment points for teeth, cutting edges, or other worn parts. These teeth and cutting edges can be easily replaced when they become worn or damaged, extending the life of the bucket or bowl.
Attributes: • Designed to withstand significant stresses and impacts during digging and loading operations • Aids the attachment of different types of teeth, cutting edges, or other attachments can be quickly and easily mounted on the bucket or bowl, making it adaptable to various excavation tasks and material types • Provides consistent attachment points, ensuring proper alignment and positioning of worn parts
Applications: This Bowl Lip-Mounting Boss allows for the attachment of worn parts, reinforces the structure, offers modularity, and simplifies maintenance, making them indispensable elements in the design of Excavator buckets and bowls.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 150
Length (in): 8.425
Material: Alloy Steel
Thickness (in): 2.756
Thickness (mm): 70
Length (mm): 214
Width (in): 5.906
Units of MeasureUSMetric
Width (mm): 150
Length (in): 8.425
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Work Tool
BUCKET
Shovel
6040
Hydraulic Shovel
6040
View More
Work Tool
BUCKET
Warranty Information
Return Policy
Parts diagram for 444-1736
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 444-1736
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 444-1736
The Bowl Lip-Mounting Boss is used on the lips of the bowls used in Excavators to contribute to the efficiency, durability, and versatility of the excavation processes. These mounting bosses provide specific advantages that make them essential features in the design of excavator bowls. Excavator buckets and bowls are frequently subjected to heavy loads and intense digging forces. Mounting bosses provide designated attachment points for teeth, cutting edges, or other worn parts. These teeth and cutting edges can be easily replaced when they become worn or damaged, extending the life of the bucket or bowl.
Attributes: • Designed to withstand significant stresses and impacts during digging and loading operations • Aids the attachment of different types of teeth, cutting edges, or other attachments can be quickly and easily mounted on the bucket or bowl, making it adaptable to various excavation tasks and material types • Provides consistent attachment points, ensuring proper alignment and positioning of worn parts
Applications: This Bowl Lip-Mounting Boss allows for the attachment of worn parts, reinforces the structure, offers modularity, and simplifies maintenance, making them indispensable elements in the design of Excavator buckets and bowls.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 444-1736
Units of Measure
USMetric
Width (mm): 150
Length (in): 8.425
Material: Alloy Steel
Thickness (in): 2.756
Thickness (mm): 70
Length (mm): 214
Width (in): 5.906
View More
Compatible Models for part number 444-1736
WORK TOOL
BUCKET
SHOVEL
6040
HYDRAULIC SHOVEL
6040
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.