To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits450-5844: 6.9mm Thick Broom Frame Plate
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits450-5844: 6.9mm Thick Broom Frame Plate
450-5844: 6.9mm Thick Broom Frame Plate
Cat® Plate
Brand: Cat
Product Images
450-5844: 6.9mm Thick Broom Frame Plate
Cat® Plate
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Replacement plate used on the pickup broom frame to mount the grommet and clips that carry the hydraulic lines.
Attributes: • Material: Steel • Finish: Paint • Color: Medium gloss black • Material Thickness: 6.9 mm (0.27 in)
Application: Used for pickup brooms on the Cat Skid Steer Loader and Multi Terrain Loader product line.. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Replacement plate used on the pickup broom frame to mount the grommet and clips that carry the hydraulic lines.
Attributes: • Material: Steel • Finish: Paint • Color: Medium gloss black • Material Thickness: 6.9 mm (0.27 in)
Application: Used for pickup brooms on the Cat Skid Steer Loader and Multi Terrain Loader product line.. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Length (mm): 205.8
Width (mm): 181
Height (mm): 85.1
Thickness (mm): 6.9
Length (in): 8.1
Width (in): 7.12
Height (in): 3.35
Thickness (in): 0.27
Material: Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Length (mm): 205.8
Width (mm): 181
View More
Compatible Models
Compatible Models
Broom-Pickup
BP118CBP115C
View More
Broom-Pickup
BP118CBP115C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 450-5844
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 450-5844
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 450-5844
Description: Replacement plate used on the pickup broom frame to mount the grommet and clips that carry the hydraulic lines.
Attributes: • Material: Steel • Finish: Paint • Color: Medium gloss black • Material Thickness: 6.9 mm (0.27 in)
Application: Used for pickup brooms on the Cat Skid Steer Loader and Multi Terrain Loader product line.. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 450-5844
Units of Measure
USMetric
Material Description: Steel
Length (mm): 205.8
Width (mm): 181
Height (mm): 85.1
Thickness (mm): 6.9
Length (in): 8.1
Width (in): 7.12
Height (in): 3.35
Thickness (in): 0.27
Material: Carbon Steel
View More
Compatible Models for part number 450-5844
BROOM-PICKUP
BP118C BP115C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.