To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves454-3151: Direct Operated Solenoid Relief Valve
Home
HydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves454-3151: Direct Operated Solenoid Relief Valve
454-3151: Direct Operated Solenoid Relief Valve
Cat® Direct Operated Solenoid Relief Valve
Brand: Cat
Product Images
454-3151: Direct Operated Solenoid Relief Valve
Cat® Direct Operated Solenoid Relief Valve
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A direct-operated solenoid relief valve is a type of hydraulic valve that works by controlling the flow of hydraulic fluid through the system, which helps to regulate pressure and prevent damage to the components. The valve is made up of a solenoid coil, a plunger, and a valve body. When an electrical current is applied to the solenoid coil, it generates a magnetic field that causes the plunger to move, which in turn opens or closes the valve. This allows the hydraulic fluid to flow through the valve and into the gear or gear transfer group, where it helps to lubricate and cool the components.
Attributes: • Made of durable material and withstands a high amount of pressure. • Ambient temperature range: -40° C to 43°C.
Applications: A direct-operated solenoid relief valve is that it allows for precise control over the pressure and flow of hydraulic fluid and it is exclusively used in Cat 725, 730, 735, 740B Articulated Dump Truck.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A direct-operated solenoid relief valve is a type of hydraulic valve that works by controlling the flow of hydraulic fluid through the system, which helps to regulate pressure and prevent damage to the components. The valve is made up of a solenoid coil, a plunger, and a valve body. When an electrical current is applied to the solenoid coil, it generates a magnetic field that causes the plunger to move, which in turn opens or closes the valve. This allows the hydraulic fluid to flow through the valve and into the gear or gear transfer group, where it helps to lubricate and cool the components.
Attributes: • Made of durable material and withstands a high amount of pressure. • Ambient temperature range: -40° C to 43°C.
Applications: A direct-operated solenoid relief valve is that it allows for precise control over the pressure and flow of hydraulic fluid and it is exclusively used in Cat 725, 730, 735, 740B Articulated Dump Truck.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 6.5
Hex Size (mm): 6.4
Length (in): 6.25
Material: Aluminum, Steel,Carbon Steel
Operating Pressure (kPa): 24100
Temperature (°C): -40°C to 120°C
Temperature (°F): -40°F to 248°F
Thread: 7/8 - 14
Weight (lb): 3.11
Width (in): 3.63
Units of MeasureUSMetric
Diameter (in): 6.5
Hex Size (mm): 6.4
Length (in): 6.25
View More
Compatible Models
Compatible Models
Articulated Truck
730C2735B730730C740B730 EJECTOR725725C2735
Ejector Truck
730C2 EJ730C740B
View More
Articulated Truck
730C2735B730730C740B730 EJECTOR725725C2735
Warranty Information
Return Policy
Parts diagram for 454-3151
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 454-3151
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 454-3151
Description: A direct-operated solenoid relief valve is a type of hydraulic valve that works by controlling the flow of hydraulic fluid through the system, which helps to regulate pressure and prevent damage to the components. The valve is made up of a solenoid coil, a plunger, and a valve body. When an electrical current is applied to the solenoid coil, it generates a magnetic field that causes the plunger to move, which in turn opens or closes the valve. This allows the hydraulic fluid to flow through the valve and into the gear or gear transfer group, where it helps to lubricate and cool the components.
Attributes: • Made of durable material and withstands a high amount of pressure. • Ambient temperature range: -40° C to 43°C.
Applications: A direct-operated solenoid relief valve is that it allows for precise control over the pressure and flow of hydraulic fluid and it is exclusively used in Cat 725, 730, 735, 740B Articulated Dump Truck.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.