To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins459-6731: Cat® Sleeve Bearing Cartridge (Pin) 192 MM x 454 MM (7.54 IN x 17.87 IN)
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins459-6731: Cat® Sleeve Bearing Cartridge (Pin) 192 MM x 454 MM (7.54 IN x 17.87 IN)
459-6731: Cat® Sleeve Bearing Cartridge (Pin) 192 MM x 454 MM (7.54 IN x 17.87 IN)
Cat® Sleeve Bearing Cartridge (Pin)
Brand: Cat
Product Images
459-6731: Cat® Sleeve Bearing Cartridge (Pin) 192 MM x 454 MM (7.54 IN x 17.87 IN)
Cat® Sleeve Bearing Cartridge (Pin)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 192
Outside Diameter (in): 7.54
Overall Length (mm): 454
Overall Length (in): 17.87
Material: STEEL,Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 192
Outside Diameter (in): 7.54
Overall Length (mm): 454
View More
Compatible Models
Compatible Models
Wheel Loader
992K
View More
Wheel Loader
992K
Warranty Information
Return Policy
Parts diagram for 459-6731
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-6731
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 459-6731
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.