To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth460-8046: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth460-8046: Bucket Tip
460-8046: Bucket Tip
Cat® J550 Heavy Penetration Loader Bucket Tip
Brand: Cat
Product Images
460-8046: Bucket Tip
Cat® J550 Heavy Penetration Loader Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
With 120% more material in the high wear area, heavy duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than heavy duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than heavy duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
With 120% more material in the high wear area, heavy duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than heavy duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than heavy duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Size: CJ550
Wear or Durability: Standard
Overall Length (in): 14.961
Size: J550
Rear Width (mm): 197.2
Front Width (in): 1.417
Front Width (mm): 36
Shape: Heavy Penetration
Rear Width (in): 7.764
Series: CapSure J Series
Rear Height (mm): 164
Overall Length (mm): 380
Rear Height (in): 6.457
Units of MeasureUSMetric
Tip Size: CJ550
Wear or Durability: Standard
Overall Length (in): 14.961
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 460-8046
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 460-8046
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 460-8046
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
With 120% more material in the high wear area, heavy duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than heavy duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than heavy duty Abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 460-8046
Units of Measure
USMetric
Tip Size: CJ550
Wear or Durability: Standard
Overall Length (in): 14.961
Size: J550
Rear Width (mm): 197.2
Front Width (in): 1.417
Front Width (mm): 36
Shape: Heavy Penetration
Rear Width (in): 7.764
Series: CapSure J Series
Rear Height (mm): 164
Overall Length (mm): 380
Rear Height (in): 6.457
View More
Compatible Models for part number 460-8046
We currently do not have compatibility information for this part.
Related parts
365-4528: PIN KIT
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.