Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals462-8176: 486.3mm Outer Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
462-8176: 486.3mm Outer Diameter Lip Type Seal
462-8176: 486.3mm Outer Diameter Lip Type Seal

Cat® 17.38mm Thick Lip Type Seal for Final Drive Bearimg

Brand: Cat

Product Images
462-8176: 486.3mm Outer Diameter Lip Type Seal
462-8176: 486.3mm Outer Diameter Lip Type Seal
462-8176: 486.3mm Outer Diameter Lip Type Seal
462-8176: 486.3mm Outer Diameter Lip Type Seal
462-8176: 486.3mm Outer Diameter Lip Type Seal

Cat® 17.38mm Thick Lip Type Seal for Final Drive Bearimg

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 462-8176
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 462-8176

Units of Measure

USMetric
Outside Diameter (in): 19.146
Outside Diameter (mm): 486.3
Primary Sealing Material: NBR (Nitrile)
Seal Type: Lip Type
Shaft Diameter (in): 17.874
Shaft Diameter (mm): 454.0
Style: Not specified
Width (in): 0.701
Width (mm): 17.8
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel
View More
Compatible Models for part number 462-8176

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert