Cat® 12mm Thick Handrail Mounting Plate used in Stairway
Brand: Cat
Product Images
466-9260: 12mm Thick Handrail Mounting Plate
Cat® 12mm Thick Handrail Mounting Plate used in Stairway
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Handrail Mounting Plate is used to support the Handrail arrangement. This mounting plate used in a handrail system is a metal plate that is used to attach and secure the handrail to a structure or support. The plate provides a stable and secure platform for the handrail and a stable surface that can support heavy loads without bending or breaking.
Attributes: • Provided with 4 mounting holes to fit fastener of size M10. • High strength and wear resistance.
Applications: A Handrail Mounting Plate is used to mount Handrail in the Stairway Assembly, mostly used in Cat 150B Kiel Engine Center, 784C, 785C, 785D, 785G, 789C, 789D, 789D, 789D, 793, 793C, 793D, 793D, 793D, 793F, 795F, 797, 797B and 797F Truck.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Handrail Mounting Plate is used to support the Handrail arrangement. This mounting plate used in a handrail system is a metal plate that is used to attach and secure the handrail to a structure or support. The plate provides a stable and secure platform for the handrail and a stable surface that can support heavy loads without bending or breaking.
Attributes: • Provided with 4 mounting holes to fit fastener of size M10. • High strength and wear resistance.
Applications: A Handrail Mounting Plate is used to mount Handrail in the Stairway Assembly, mostly used in Cat 150B Kiel Engine Center, 784C, 785C, 785D, 785G, 789C, 789D, 789D, 789D, 793, 793C, 793D, 793D, 793D, 793F, 795F, 797, 797B and 797F Truck.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 4.13
Length (mm): 105
Material: Steel,Structural Steel
Thickness (in): 0.47
Thickness (mm): 12
Weight (kg): 0.91
Weight (lb): 2
Width (in): 3.94
Width (mm): 100.1
Units of MeasureUSMetric
Length (in): 4.13
Length (mm): 105
Material: Steel,Structural Steel
View More
Compatible Models
Compatible Models
Truck
795F XQ793F CMD789D785D793F OEM
View More
Truck
795F XQ793F CMD789D785D793F OEM
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 466-9260
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 466-9260
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 466-9260
Description: A Handrail Mounting Plate is used to support the Handrail arrangement. This mounting plate used in a handrail system is a metal plate that is used to attach and secure the handrail to a structure or support. The plate provides a stable and secure platform for the handrail and a stable surface that can support heavy loads without bending or breaking.
Attributes: • Provided with 4 mounting holes to fit fastener of size M10. • High strength and wear resistance.
Applications: A Handrail Mounting Plate is used to mount Handrail in the Stairway Assembly, mostly used in Cat 150B Kiel Engine Center, 784C, 785C, 785D, 785G, 789C, 789D, 789D, 789D, 793, 793C, 793D, 793D, 793D, 793F, 795F, 797, 797B and 797F Truck.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 466-9260
Units of Measure
USMetric
Length (in): 4.13
Length (mm): 105
Material: Steel,Structural Steel
Thickness (in): 0.47
Thickness (mm): 12
Weight (kg): 0.91
Weight (lb): 2
Width (in): 3.94
Width (mm): 100.1
View More
Compatible Models for part number 466-9260
TRUCK
795F XQ 793F CMD 789D 785D 793F OEM
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.