Cat® Block used to protect the bucket from potential wear and damage during excavation processes
Brand: Cat
Product Images
466-9895: Bucket Wear Block
Cat® Block used to protect the bucket from potential wear and damage during excavation processes
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Bucket Wear Block is used on the surface of buckets in Excavators to protect the bucket's base material from excessive wear and abrasion. Excavator buckets are subjected to intense digging and loading operations, often coming into contact with abrasive materials like rocks, stones, and hard soil. Over time, this constant contact can cause significant wear and damage to the bucket's surface, reducing its efficiency and shortening its lifespan.
Attributes: • Brinell Hardness rating through the length of the block: 2.8 - 3.2 • Made from highly abrasion-resistant materials • Helps significantly extend the bucket's service life • Helps ensure that wear is distributed evenly across the bucket's surface, preventing localized wear spots that might lead to structural weakness
Applications: This Bucket Wear Block used on the surface of buckets in Excavators is essential to enhance the bucket's durability, reduce wear, and extend its overall service life. These wear-resistant components provide a cost-effective solution to combat the abrasive forces encountered during excavation, ensuring that the excavator operates efficiently and consistently, even in challenging and abrasive environments.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Bucket Wear Block is used on the surface of buckets in Excavators to protect the bucket's base material from excessive wear and abrasion. Excavator buckets are subjected to intense digging and loading operations, often coming into contact with abrasive materials like rocks, stones, and hard soil. Over time, this constant contact can cause significant wear and damage to the bucket's surface, reducing its efficiency and shortening its lifespan.
Attributes: • Brinell Hardness rating through the length of the block: 2.8 - 3.2 • Made from highly abrasion-resistant materials • Helps significantly extend the bucket's service life • Helps ensure that wear is distributed evenly across the bucket's surface, preventing localized wear spots that might lead to structural weakness
Applications: This Bucket Wear Block used on the surface of buckets in Excavators is essential to enhance the bucket's durability, reduce wear, and extend its overall service life. These wear-resistant components provide a cost-effective solution to combat the abrasive forces encountered during excavation, ensuring that the excavator operates efficiently and consistently, even in challenging and abrasive environments.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 60
Length (in): 18.504
Material: Abrasion Resistant Steel,Boron Steel
Thickness (in): 1.969
Thickness (mm): 50
Width (in): 2.362
Length (mm): 470
Units of MeasureUSMetric
Width (mm): 60
Length (in): 18.504
Material: Abrasion Resistant Steel,Boron Steel
View More
Compatible Models
Compatible Models
Work Tool
BUCKET
Shovel
6040
Hydraulic Shovel
6030 T46030 T2606060306040
View More
Work Tool
BUCKET
Warranty Information
Return Policy
Parts diagram for 466-9895
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 466-9895
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 466-9895
The Bucket Wear Block is used on the surface of buckets in Excavators to protect the bucket's base material from excessive wear and abrasion. Excavator buckets are subjected to intense digging and loading operations, often coming into contact with abrasive materials like rocks, stones, and hard soil. Over time, this constant contact can cause significant wear and damage to the bucket's surface, reducing its efficiency and shortening its lifespan.
Attributes: • Brinell Hardness rating through the length of the block: 2.8 - 3.2 • Made from highly abrasion-resistant materials • Helps significantly extend the bucket's service life • Helps ensure that wear is distributed evenly across the bucket's surface, preventing localized wear spots that might lead to structural weakness
Applications: This Bucket Wear Block used on the surface of buckets in Excavators is essential to enhance the bucket's durability, reduce wear, and extend its overall service life. These wear-resistant components provide a cost-effective solution to combat the abrasive forces encountered during excavation, ensuring that the excavator operates efficiently and consistently, even in challenging and abrasive environments.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 466-9895
Units of Measure
USMetric
Width (mm): 60
Length (in): 18.504
Material: Abrasion Resistant Steel,Boron Steel
Thickness (in): 1.969
Thickness (mm): 50
Width (in): 2.362
Length (mm): 470
View More
Compatible Models for part number 466-9895
WORK TOOL
BUCKET
SHOVEL
6040
HYDRAULIC SHOVEL
6030 T4 6030 T2 6060 6030 6040
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.