Cat® 35 mm Bolt-On High Abrasion FirstCut Dozer Cutting Edge - RH Intmd
Brand: Cat
Product Images
479-8135: Dozer Cutting Edge
Cat® 35 mm Bolt-On High Abrasion FirstCut Dozer Cutting Edge - RH Intmd
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U and U-Blades
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U and U-Blades
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
End 2 Hole Offset (in): 3.15
Position: RH Intmd
End 1 Shape: Angled Down
End 2 Shape: Straight
Material: Abrasion Resistant Steel
Wear or Durability: High Abrasion
Overall Length (in): 36.319
Thickness (in): 1.378
Hole Quantity: 6
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 35
End 1 Hole Offset (in): 2.398
Width (mm): 320
End 1 Hole Offset (mm): 60.9
Hole Spacing (in): 6
Edge Type: FirstCut
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 80
Overall Length (mm): 922.5
Width (in): 12.598
Units of MeasureUSMetric
End 2 Hole Offset (in): 3.15
Position: RH Intmd
End 1 Shape: Angled Down
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7ED7
View More
Track-Type Tractor
D7ED7
Warranty Information
Return Policy
Parts diagram for 479-8135
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 479-8135
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 479-8135
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U and U-Blades
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 479-8135
Units of Measure
USMetric
End 2 Hole Offset (in): 3.15
Position: RH Intmd
End 1 Shape: Angled Down
End 2 Shape: Straight
Material: Abrasion Resistant Steel
Wear or Durability: High Abrasion
Overall Length (in): 36.319
Thickness (in): 1.378
Hole Quantity: 6
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 35
End 1 Hole Offset (in): 2.398
Width (mm): 320
End 1 Hole Offset (mm): 60.9
Hole Spacing (in): 6
Edge Type: FirstCut
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 80
Overall Length (mm): 922.5
Width (in): 12.598
View More
Compatible Models for part number 479-8135
TRACK-TYPE TRACTOR
D7E D7
View More
Related parts
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt
Check Price
2J-3505: 7/8''-9 Hex Nut
Check Price
5P-8249: 7/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.