To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies491-9809: Base Edge Assembly
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies491-9809: Base Edge Assembly
491-9809: Base Edge Assembly
Advansys Base Edge Assembly
Brand: Cat
Product Images
491-9809: Base Edge Assembly
Advansys Base Edge Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 4622
Overall Width (in): 189.921
End Depth (in): 13.185
Overall Adapter Spacing (mm): 4622
Bevel Angle: 22.5
Adapter Size: Advansys 150
Material: Alloy Steel
Thickness Class: 70
Overall Width (mm): 4824
Overall Depth (in): 32.52
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 826
Overall Adapter Spacing (in): 181.969
Adapter Series: Advansys
End Depth (mm): 334.9
Width Between Sidebars (in): 181.969
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 4622
Overall Width (in): 189.921
End Depth (in): 13.185
View More
Compatible Models
Compatible Models
Wheel Loader
992K
View More
Wheel Loader
992K
Warranty Information
Return Policy
Parts diagram for 491-9809
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 491-9809
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 491-9809
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.