Cat® 56mm Inner Diameter Steel Bearing Cap used in Hoist Cylinder.
Brand: Cat
Product Images
4J-0121: 56mm Inner Diameter Bearing Cap
Cat® 56mm Inner Diameter Steel Bearing Cap used in Hoist Cylinder.
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
360-2344 : Bulldozer Push Arm Bearing Cap
Check Price
Description
Description
Description: A Bearing Cap is a critical component used in hoist cylinders, which are commonly used in cranes, hydraulic lifts, and other heavy machinery. The hoist cylinders typically consist of a piston, cylinder barrel, and bearing cap. The bearing cap is usually made of strong, durable materials such as steel or aluminum and is designed to fit snugly over the cylinder barrel.
Attributes: • Hardness Rockwell C50-60 indicates material is relatively strong and has high resistance to deformation and wear. • Provide a smooth surface to the piston and reduce wear and tear. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Bearing Cap is used to provide stability, and support, and helps to distribute the load evenly across the cylinder, which is critical for lifting heavy objects, widely used in Cat 143H Motor Grader, 227 Tree Harvester, 320 OEM Applications, 320B Excavators, 3S, 4A, 4S, 5S, 814S, 815S, 824S, and 834S Bulldozer, 428C Backhoe, 527, and D5H Skidder, 814 Wheel Tractor (For Scraper), 814, 814B, 814F, 814K, 824, 824B, and 834 Wheel Type Tractor (For Dozer), 815, 815B, 815F, 815K, 825B, 825C, and 835 Compactor, 918M, 920, 924G, 924H, 928H, 930H, 936,936E, 938F, 938G, 938H, 950F, 950G, 950H, 950K, 962H, 962K, 966G, 966H, 966K, 972G, 972H, IT38F, IT38G, IT38H, IT62G, and IT62H Wheel Loader, BUCKETLH Bucket - Loader With Hydraulics, D3, D3B, D3C, D3G, D4C, D4H, D5, D5C, D5H, D5M, D5N, D5R, D6, D6H, D6M, D6N, D6R, D6T, D7H, and D7R Track Type Tractor, DELIMB Delimber.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Bearing Cap is a critical component used in hoist cylinders, which are commonly used in cranes, hydraulic lifts, and other heavy machinery. The hoist cylinders typically consist of a piston, cylinder barrel, and bearing cap. The bearing cap is usually made of strong, durable materials such as steel or aluminum and is designed to fit snugly over the cylinder barrel.
Attributes: • Hardness Rockwell C50-60 indicates material is relatively strong and has high resistance to deformation and wear. • Provide a smooth surface to the piston and reduce wear and tear. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Bearing Cap is used to provide stability, and support, and helps to distribute the load evenly across the cylinder, which is critical for lifting heavy objects, widely used in Cat 143H Motor Grader, 227 Tree Harvester, 320 OEM Applications, 320B Excavators, 3S, 4A, 4S, 5S, 814S, 815S, 824S, and 834S Bulldozer, 428C Backhoe, 527, and D5H Skidder, 814 Wheel Tractor (For Scraper), 814, 814B, 814F, 814K, 824, 824B, and 834 Wheel Type Tractor (For Dozer), 815, 815B, 815F, 815K, 825B, 825C, and 835 Compactor, 918M, 920, 924G, 924H, 928H, 930H, 936,936E, 938F, 938G, 938H, 950F, 950G, 950H, 950K, 962H, 962K, 966G, 966H, 966K, 972G, 972H, IT38F, IT38G, IT38H, IT62G, and IT62H Wheel Loader, BUCKETLH Bucket - Loader With Hydraulics, D3, D3B, D3C, D3G, D4C, D4H, D5, D5C, D5H, D5M, D5N, D5R, D6, D6H, D6M, D6N, D6R, D6T, D7H, and D7R Track Type Tractor, DELIMB Delimber.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Bearing Cap is a critical component used in hoist cylinders, which are commonly used in cranes, hydraulic lifts, and other heavy machinery. The hoist cylinders typically consist of a piston, cylinder barrel, and bearing cap. The bearing cap is usually made of strong, durable materials such as steel or aluminum and is designed to fit snugly over the cylinder barrel.
Attributes: • Hardness Rockwell C50-60 indicates material is relatively strong and has high resistance to deformation and wear. • Provide a smooth surface to the piston and reduce wear and tear. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Bearing Cap is used to provide stability, and support, and helps to distribute the load evenly across the cylinder, which is critical for lifting heavy objects, widely used in Cat 143H Motor Grader, 227 Tree Harvester, 320 OEM Applications, 320B Excavators, 3S, 4A, 4S, 5S, 814S, 815S, 824S, and 834S Bulldozer, 428C Backhoe, 527, and D5H Skidder, 814 Wheel Tractor (For Scraper), 814, 814B, 814F, 814K, 824, 824B, and 834 Wheel Type Tractor (For Dozer), 815, 815B, 815F, 815K, 825B, 825C, and 835 Compactor, 918M, 920, 924G, 924H, 928H, 930H, 936,936E, 938F, 938G, 938H, 950F, 950G, 950H, 950K, 962H, 962K, 966G, 966H, 966K, 972G, 972H, IT38F, IT38G, IT38H, IT62G, and IT62H Wheel Loader, BUCKETLH Bucket - Loader With Hydraulics, D3, D3B, D3C, D3G, D4C, D4H, D5, D5C, D5H, D5M, D5N, D5R, D6, D6H, D6M, D6N, D6R, D6T, D7H, and D7R Track Type Tractor, DELIMB Delimber.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part:4J-0121: 56mm Inner Diameter Bearing Cap
Check Price
Height (in)
2.16 (Ref)
Inner Diameter (in)
4.33
Length (in)
6.22
Description
Cat® 56mm Inner Diameter Steel Bearing Cap used in Hoist Cylinder.
This part:360-2344: Bulldozer Push Arm Bearing Cap
Check Price
Description
Cat® General Duty Bulldozer Push Arm Bearing Cap provides support and protection for the bearings within the push arm assembly
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.