To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates4J-3816: 98.4mm Diameter Filler Cap Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates4J-3816: 98.4mm Diameter Filler Cap Plate
4J-3816: 98.4mm Diameter Filler Cap Plate
Cat® 98.4mm Diameter Filler Cap Plate Used for Tank
Brand: Cat
Product Images
4J-3816: 98.4mm Diameter Filler Cap Plate
Cat® 98.4mm Diameter Filler Cap Plate Used for Tank
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Filler Cap Plate is a flat cylindrical plate used to support and provide a seal to the Tank Filler assembly. The Plate is typically made of durable material, such as metal, and is designed to fit the Filler Cap along with a gasket and lock ring, preventing any leakages of fluid from the Tank. The Plate comes in a range of sizes, thicknesses, and other features depending on the requirements.
Attributes: • Provides a secure seal for the filler cap. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Filler Cap Plate is used to secure and support the Filler Cap of the Hydraulic Tank, Lubricating Oil Tank, and Transmission Oil Tank, widely used in CAT Excavators, Tree Harvester, Motor Grader, Oem Applications, Skidder, Pipelayer, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Compactor, Wheel Type Tractor (For Dozer), Wheel Loader, Track Loader, Track Type Tractor, Articulated Truck, Drills, Powertrain (Powermodules, Trans, Tc) and Lift Truck.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Filler Cap Plate is a flat cylindrical plate used to support and provide a seal to the Tank Filler assembly. The Plate is typically made of durable material, such as metal, and is designed to fit the Filler Cap along with a gasket and lock ring, preventing any leakages of fluid from the Tank. The Plate comes in a range of sizes, thicknesses, and other features depending on the requirements.
Attributes: • Provides a secure seal for the filler cap. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Filler Cap Plate is used to secure and support the Filler Cap of the Hydraulic Tank, Lubricating Oil Tank, and Transmission Oil Tank, widely used in CAT Excavators, Tree Harvester, Motor Grader, Oem Applications, Skidder, Pipelayer, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Compactor, Wheel Type Tractor (For Dozer), Wheel Loader, Track Loader, Track Type Tractor, Articulated Truck, Drills, Powertrain (Powermodules, Trans, Tc) and Lift Truck.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Filler Cap Plate is a flat cylindrical plate used to support and provide a seal to the Tank Filler assembly. The Plate is typically made of durable material, such as metal, and is designed to fit the Filler Cap along with a gasket and lock ring, preventing any leakages of fluid from the Tank. The Plate comes in a range of sizes, thicknesses, and other features depending on the requirements.
Attributes: • Provides a secure seal for the filler cap. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Filler Cap Plate is used to secure and support the Filler Cap of the Hydraulic Tank, Lubricating Oil Tank, and Transmission Oil Tank, widely used in CAT Excavators, Tree Harvester, Motor Grader, Oem Applications, Skidder, Pipelayer, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Compactor, Wheel Type Tractor (For Dozer), Wheel Loader, Track Loader, Track Type Tractor, Articulated Truck, Drills, Powertrain (Powermodules, Trans, Tc) and Lift Truck.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-3816
Units of Measure
USMetric
Material: Steel,Oil Fluid,Carbon Steel,Alloy Zinc
Coating: Crystalline Zinc-Iron Phosphate
Outer Diameter (in): 3.87
Outside Diameter (mm): 98
Outer Diameter (mm): 98.4
Thickness (in): 0.15
Thickness (mm): 3.8
Outside Diameter (in): 3.87
Weight (kg): 0.27
Weight (lb): 0.6
View More
Compatible Models for part number 4J-3816
LOAD HAUL DUMP
R1600G R1600H R1600 R1700G R2900 R3000H R1700 II R2900G