Cat® 14 GA Connecting Wire with Ring Terminal at one end for connecting Fuel Shutoff Solenoid to Control Panel
Brand: Cat
Product Images
4N-9279: 14 GA Connecting Wire
Cat® 14 GA Connecting Wire with Ring Terminal at one end for connecting Fuel Shutoff Solenoid to Control Panel
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Connecting Wire is a flexible wire that helps regulate the engine speed by controlling the amount of fuel delivered to the engine. The assembly consists of a wire with a terminal at one end and a connector at the other end to facilitate the connection between the fuel shutoff solenoid and the control panel, ensuring a reliable electrical connection.
Attributes: • Withstands exposure to vibrations, temperature fluctuations, and potential chemical exposure • Made of high-quality materials that provide excellent conductivity and durability
Applications: A Connecting Wire is used in the fuel injection pump to integrate the fuel shutoff solenoid into the control panel circuit, facilitating the transmission of electrical signals to enable efficient control and regulation of the fuel flow.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Connecting Wire is a flexible wire that helps regulate the engine speed by controlling the amount of fuel delivered to the engine. The assembly consists of a wire with a terminal at one end and a connector at the other end to facilitate the connection between the fuel shutoff solenoid and the control panel, ensuring a reliable electrical connection.
Attributes: • Withstands exposure to vibrations, temperature fluctuations, and potential chemical exposure • Made of high-quality materials that provide excellent conductivity and durability
Applications: A Connecting Wire is used in the fuel injection pump to integrate the fuel shutoff solenoid into the control panel circuit, facilitating the transmission of electrical signals to enable efficient control and regulation of the fuel flow.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Standard Color: White
Connector: End 2: diameter 4.57 mm (0.18 in)
Stud Thread Size: End 1: M4 (No. 8)
Wire Length (in): 14.17
Wire Gauge (AWG): 14
Connector Type: End 1: Ring Terminal, End 2: Pin Terminal (Bullet)
Wire Length (mm): 360
Units of MeasureUSMetric
Standard Color: White
Connector: End 2: diameter 4.57 mm (0.18 in)
Stud Thread Size: End 1: M4 (No. 8)
View More
Compatible Models
Compatible Models
Engine - Machine
3208
Truck Engine
3208
Wheel Tractor
613
Marine Engine
3208
Industrial Engine
3412
Excavator
225
Vibratory Compactor
CS-553CS-551CP-553CB-614
Cold Planer
PR-1000CPR-1000
Forest Products
FB221
View More
Engine - Machine
3208
Warranty Information
Return Policy
Parts diagram for 4N-9279
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-9279
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4N-9279
A Connecting Wire is a flexible wire that helps regulate the engine speed by controlling the amount of fuel delivered to the engine. The assembly consists of a wire with a terminal at one end and a connector at the other end to facilitate the connection between the fuel shutoff solenoid and the control panel, ensuring a reliable electrical connection.
Attributes: • Withstands exposure to vibrations, temperature fluctuations, and potential chemical exposure • Made of high-quality materials that provide excellent conductivity and durability
Applications: A Connecting Wire is used in the fuel injection pump to integrate the fuel shutoff solenoid into the control panel circuit, facilitating the transmission of electrical signals to enable efficient control and regulation of the fuel flow.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4N-9279
Units of Measure
USMetric
Standard Color: White
Connector: End 2: diameter 4.57 mm (0.18 in)
Stud Thread Size: End 1: M4 (No. 8)
Wire Length (in): 14.17
Wire Gauge (AWG): 14
Connector Type: End 1: Ring Terminal, End 2: Pin Terminal (Bullet)
Wire Length (mm): 360
View More
Compatible Models for part number 4N-9279
ENGINE - MACHINE
3208
TRUCK ENGINE
3208
WHEEL TRACTOR
613
MARINE ENGINE
3208
INDUSTRIAL ENGINE
3412
EXCAVATOR
225
VIBRATORY COMPACTOR
CS-553 CS-551 CP-553 CB-614
COLD PLANER
PR-1000C PR-1000
FOREST PRODUCTS
FB221
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.