Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
382-6898 : PIPE-EXHAUST-GD
Check Price
Description
Description
Description: Cat tube assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tube assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine. Cat exhaust pipe assembly is designed and tested for your rugged work environment.
Attributes: • Includes tubes • Welded pipe assembly
Application: Cat pipe assembly (exhaust) is used on the Cat exhaust pipe assembly. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat tube assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tube assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine. Cat exhaust pipe assembly is designed and tested for your rugged work environment.
Attributes: • Includes tubes • Welded pipe assembly
Application: Cat pipe assembly (exhaust) is used on the Cat exhaust pipe assembly. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 9.6
Overall Height (in): 5.3
Material: Carbon Steel
Overall Length (in): 52.2
Overall Width (mm): 243.84
Overall Height (mm): 134.62
Overall Length (mm): 1325.88
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 9.6
Overall Height (in): 5.3
View More
Compatible Models
Compatible Models
Wheel Loader
966F966F II
View More
Wheel Loader
966F966F II
Warranty Information
Return Policy
Parts diagram for 4P-6589
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:4P-6589: Pipe Assembly
Check Price
Overall Width (in)
9.6
Overall Height (in)
5.3
Overall Length (in)
52.2
Description
Cat® Pipe Assembly (Exhaust)
This part:382-6898: PIPE-EXHAUST-GD
Check Price
Description
Cat® General Duty Pipe Assembly (Exhaust)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-6589
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4P-6589
Description: Cat tube assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tube assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine. Cat exhaust pipe assembly is designed and tested for your rugged work environment.
Attributes: • Includes tubes • Welded pipe assembly
Application: Cat pipe assembly (exhaust) is used on the Cat exhaust pipe assembly. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.