To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsWear PlatesSole Plates4T-3019: Bolt-On Sole Plate
Home
Ground Engaging ToolsWear PlatesSole Plates4T-3019: Bolt-On Sole Plate
4T-3019: Bolt-On Sole Plate
Cat® 19 mm Bolt-On Sole Plate
Brand: Cat
4T-3019: Bolt-On Sole Plate
Cat® 19 mm Bolt-On Sole Plate
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable wear plate • Protects bottom of blade • Extends blade life
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable wear plate • Protects bottom of blade • Extends blade life
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 203.2
Hole Spacing (in): 12
Length (in): 53.827
Material: Boron Steel
Hole Spacing (mm): 304.8
Thickness (in): 0.748
Hole Quantity: 5
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 19
Length (mm): 1367.2
Width (in): 8
Units of MeasureUSMetric
Width (mm): 203.2
Hole Spacing (in): 12
Length (in): 53.827
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 4T-3019
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-3019
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-3019
Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable wear plate • Protects bottom of blade • Extends blade life
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-3019
Units of Measure
USMetric
Width (mm): 203.2
Hole Spacing (in): 12
Length (in): 53.827
Material: Boron Steel
Hole Spacing (mm): 304.8
Thickness (in): 0.748
Hole Quantity: 5
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 19
Length (mm): 1367.2
Width (in): 8
View More
Compatible Models for part number 4T-3019
We currently do not have compatibility information for this part.