To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-8089: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-8089: Dozer End Bit
4T-8089: Dozer End Bit
Cat® Level Cut Dozer End Bit - RH
Brand: Cat
Product Images
4T-8089: Dozer End Bit
Cat® Level Cut Dozer End Bit - RH
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® Level Cut end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Level Cut end bits are designed to be on plane and are angled on the ends for close curb work, minimizing windrows and reducing time in finish dozing applications. Reversible and extended reversible styles are also available for double the wear life where curbing is not required.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Matched to the cutting edge depth
Applications: • Finish and semi-finish dozing in sand, loose soils, and aggregates
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Level Cut end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Level Cut end bits are designed to be on plane and are angled on the ends for close curb work, minimizing windrows and reducing time in finish dozing applications. Reversible and extended reversible styles are also available for double the wear life where curbing is not required.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Matched to the cutting edge depth
Applications: • Finish and semi-finish dozing in sand, loose soils, and aggregates
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 19.173
Thickness (in): 1.181
Lower Hole Spacing (in): 3
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 30
Lower Hole Spacing (mm): 76.2
Width (mm): 254
End Bit Type: Level Cut
Overall Length (mm): 487
Upper Hole Pattern: 3
Width (in): 10
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9R
Wheel Dozer
824H824824K
Blade
836G834G
Landfill Compactor
826826H826K
View More
Track-Type Tractor
D9R
Warranty Information
Return Policy
Parts diagram for 4T-8089
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-8089
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-8089
Offering unparalleled manufacturing precision, Cat® Level Cut end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Level Cut end bits are designed to be on plane and are angled on the ends for close curb work, minimizing windrows and reducing time in finish dozing applications. Reversible and extended reversible styles are also available for double the wear life where curbing is not required.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Matched to the cutting edge depth
Applications: • Finish and semi-finish dozing in sand, loose soils, and aggregates
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.