To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab VisibilityOther Window & Glass Components4V-0821: Cabin Sliding Window Pawl
Home
CabsCab VisibilityOther Window & Glass Components4V-0821: Cabin Sliding Window Pawl
4V-0821: Cabin Sliding Window Pawl
Cat® Cabin Sliding Window Pawl with strip secures and locks the sliding window in a desired position, preventing it from opening or closing unintentionally
Brand: Cat
4V-0821: Cabin Sliding Window Pawl
Cat® Cabin Sliding Window Pawl with strip secures and locks the sliding window in a desired position, preventing it from opening or closing unintentionally
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Cabin Sliding Window Pawl engages a locking to hold the window securely in place. This prevents any accidental movement or displacement of the window due to motion or external forces. It enhances safety and security by preventing the window from opening unexpectedly. It helps to keep occupants inside the cabin and provides a barrier against potential intruders or objects entering the cabin.
Attributes: • Helps reduce vibrations and rattling noise caused by road conditions • Allows the operator to adjust the window opening to control ventilation, airflow • Provided with a Rockwell hardness minimum of 30N 73 with a depth of 0.3 - 0.6mm to provide strength and rigidity
Applications: A Cabin Sliding Window Pawl allows the operator to position the sliding window at a desired opening or closing position. It provides flexibility for controlling the amount of ventilation or airflow in the cabin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Cabin Sliding Window Pawl engages a locking to hold the window securely in place. This prevents any accidental movement or displacement of the window due to motion or external forces. It enhances safety and security by preventing the window from opening unexpectedly. It helps to keep occupants inside the cabin and provides a barrier against potential intruders or objects entering the cabin.
Attributes: • Helps reduce vibrations and rattling noise caused by road conditions • Allows the operator to adjust the window opening to control ventilation, airflow • Provided with a Rockwell hardness minimum of 30N 73 with a depth of 0.3 - 0.6mm to provide strength and rigidity
Applications: A Cabin Sliding Window Pawl allows the operator to position the sliding window at a desired opening or closing position. It provides flexibility for controlling the amount of ventilation or airflow in the cabin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Structural Steel,Alloy Steel
Material: Structural Steel,Alloy Steel
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT28IT18
Soil Compactor
815B825C
Load Haul Dump
R2900R1700 II
Wheel Dozer
814B824C834B
Vibratory Compactor
CS-653CP-643CS-643CP-653
Landfill Compactor
816B826C
Wheel Loader
950B/950EG926936916936E926E966D966C988B966F966EG936950BG916926950E950F980C992C980F950980F II
View More
Integrated Toolcarrier
IT28IT18
Warranty Information
Return Policy
Parts diagram for 4V-0821
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4V-0821
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4V-0821
A Cabin Sliding Window Pawl engages a locking to hold the window securely in place. This prevents any accidental movement or displacement of the window due to motion or external forces. It enhances safety and security by preventing the window from opening unexpectedly. It helps to keep occupants inside the cabin and provides a barrier against potential intruders or objects entering the cabin.
Attributes: • Helps reduce vibrations and rattling noise caused by road conditions • Allows the operator to adjust the window opening to control ventilation, airflow • Provided with a Rockwell hardness minimum of 30N 73 with a depth of 0.3 - 0.6mm to provide strength and rigidity
Applications: A Cabin Sliding Window Pawl allows the operator to position the sliding window at a desired opening or closing position. It provides flexibility for controlling the amount of ventilation or airflow in the cabin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.