Cat® Fan Drive Spacer provides precise spacing and alignment for efficient engine cooling and enhances performance and reliability
Brand: Cat
Product Images
4W-2042: 38.331mm Wide Fan Drive Spacer
Cat® Fan Drive Spacer provides precise spacing and alignment for efficient engine cooling and enhances performance and reliability
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant). • Recommended by the engineers that know the product.
Application: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant). • Recommended by the engineers that know the product.
Application: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 45.5
Material Description: Steel
Material: Low Alloy Steel,Carbon Steel
Thickness (in): 1.51
Inside Diameter (mm): 35.3
Center Hole Form: Non-Threaded
Inside Diameter (in): 1.39
Thickness (mm): 38.3
Outside Diameter (in): 1.79
Units of MeasureUSMetric
Outside Diameter (mm): 45.5
Material Description: Steel
Material: Low Alloy Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Wheel Tractor
611
Integrated Toolcarrier
IT18BIT12BIT28FIT28B
Track Loader
953C
Load Haul Dump
R1600R1700GR1700 II
Backhoe Loader
446B
Motor Grader
12H NA12H120H12H ES120H ES160H120H NA135H
Compact Wheel Loader
910F910E
Track Skidder
D4HTSK II
Telehandler
RT80RT100
Wheel Loader
G926916G916926960F928F938G938F926E950G950F962G950F II
Track-Type Tractor
D7HD4HD5HD7R IID6H
Engine - Machine
3116C9
Challenger
65C65B85C65D5570C6575C3545
Ripper
7
Track Feller Buncher
10901190T23901190
Industrial Engine
3126
Wheel Scraper
621E613C
Wheel Feller Buncher
533
Excavator
320N320-A L320-A NM325D MH350-A350-A L320-AM318320 LM325D L MH350 L
Bulldozer
7SU7S7S LGP
Vibratory Compactor
CP-563CB-434CS-563
View More
Underground Art Truck
AD30
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant). • Recommended by the engineers that know the product.
Application: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
320N 320-A L 320-A N M325D MH 350-A 350-A L 320-A M318 320 L M325D L MH 350 L
BULLDOZER
7SU 7S 7S LGP
VIBRATORY COMPACTOR
CP-563 CB-434 CS-563
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.