To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges4Z-8346: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges4Z-8346: Motor Grader Cutting Edge
4Z-8346: Motor Grader Cutting Edge
Cat® 35 mm Serrated Flat Grader Cutting Edge
Brand: Cat
Product Images
4Z-8346: Motor Grader Cutting Edge
Cat® 35 mm Serrated Flat Grader Cutting Edge
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® flat serrated cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat serrated cutting edges exerts more down pressure to better penetrate the roadway. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • High Impact and abrasion resistance • High rate of Penetration
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® flat serrated cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat serrated cutting edges exerts more down pressure to better penetrate the roadway. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • High Impact and abrasion resistance • High rate of Penetration
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Overall Length (in): 83.906
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 35
Height (in): 1.38
Width (mm): 254
Serrated Tooth (in): 2.201
Height (mm): 34.98
Edge Type: Serrated
Serrated Tooth (mm): 55.9
Serrated Gap (mm): 33
Width (in): 10
Serrated Gap (in): 1.299
Length (in): 83.89
End Hole Spacing (mm): 76.2
Hole Quantity: 15
Edge Shape: Flat
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 2131.2
Length (mm): 2130.81
Units of MeasureUSMetric
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
View More
Compatible Models
Compatible Models
Motor Grader
160K140K 2140K12K
View More
Motor Grader
160K140K 2140K12K
Warranty Information
Return Policy
Parts diagram for 4Z-8346
View Detailed Parts Diagrams
Add Your Equipment
Related parts
5P-8248: 3/4" ID Steel Flat Washer
Check Price
2J-3506: 3/4''-10 Hex Nut
Check Price
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4Z-8346
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4Z-8346
Offering unparalleled manufacturing precision, Cat® flat serrated cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat serrated cutting edges exerts more down pressure to better penetrate the roadway. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • High Impact and abrasion resistance • High rate of Penetration
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.