No Suggested Results

Add Equipment


Register

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHome500-8882: Driver Safety System (DSS) Power Cable
BackHome500-8882: Driver Safety System (DSS) Power Cable
500-8882: Driver Safety System (DSS) Power Cable
Product Images
500-8882: Driver Safety System (DSS) Power Cable
500-8882: Driver Safety System (DSS) Power Cable
500-8882: Driver Safety System (DSS) Power Cable
500-8882: Driver Safety System (DSS) Power Cable
500-8882: Driver Safety System (DSS) Power Cable

Cat® Power Cable for the Driver Safety System (DSS), 5 m (16.4 ft)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 500-8882
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 500-8882

Description:
Power cable part # 500-8882 provides a power cable for the main unit in the Driver Safety System (DSS). This cable is a three line cable containing the battery line (red), the ground line (black), and the ignition line (yellow). Power cables are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• Main unit power cable
• Length: 5 m (16.4 ft)
• Cable Gauge: 13 AWG

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 500-8882

Units of Measure

USMetric

Length (ft): 16.4

Length (m): 5

Outside Diameter (in): 0.39

Outside Diameter (mm): 10

Material: Carbon Steel

View More
Compatible Models for part number 500-8882

MACHINE CONTROL

CATSAFETY

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

CATSAFETY

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 500-8882
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 500-8882

Description:
Power cable part # 500-8882 provides a power cable for the main unit in the Driver Safety System (DSS). This cable is a three line cable containing the battery line (red), the ground line (black), and the ignition line (yellow). Power cables are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• Main unit power cable
• Length: 5 m (16.4 ft)
• Cable Gauge: 13 AWG

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 500-8882

Units of Measure

USMetric

Length (ft): 16.4

Length (m): 5

Outside Diameter (in): 0.39

Outside Diameter (mm): 10

Material: Carbon Steel

View More
Compatible Models for part number 500-8882

MACHINE CONTROL

CATSAFETY

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

CATSAFETY

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced