HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-3991: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-3991: Bucket Tip
505-3991: Bucket Tip
Cat® Advansys™ 90 Heavy Abrasion Loader Bucket Tip
Brand: Cat
Product Images
505-3991: Bucket Tip
Cat® Advansys™ 90 Heavy Abrasion Loader Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
505-3990: Bucket Tip
Check Price
505-3994: Bucket Tip
Check Price
505-4090: Bucket Tip
Check Price
505-4096: Bucket Tip
Check Price
505-4097: Bucket Tip
Check Price
505-3996: Bucket Tip
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Heavy Abrasion tips feature a redesign for the Cat Advansys system that results in 11% more usable wear material than K Series. It also features a tip shape that stays sharp throughout the life of the teeth. And These tips are also available with Abrasion Resistant Material (ARM).
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Approximately 115% more wear material than K Series™ • Long-lasting sharpness
Applications: • High-abrasion materials such as sand, gravel and shot rock
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Heavy Abrasion tips feature a redesign for the Cat Advansys system that results in 11% more usable wear material than K Series. It also features a tip shape that stays sharp throughout the life of the teeth. And These tips are also available with Abrasion Resistant Material (ARM).
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Approximately 115% more wear material than K Series™ • Long-lasting sharpness
Applications: • High-abrasion materials such as sand, gravel and shot rock
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Heavy Abrasion tips feature a redesign for the Cat Advansys system that results in 11% more usable wear material than K Series. It also features a tip shape that stays sharp throughout the life of the teeth. And These tips are also available with Abrasion Resistant Material (ARM).
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Approximately 115% more wear material than K Series™ • Long-lasting sharpness
Applications: • High-abrasion materials such as sand, gravel and shot rock
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-3991
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 11.85
Size: Advansys 90
Rear Width (mm): 122
Front Width (in): 5.039
Front Width (mm): 128
Shape: Heavy Abrasion
Rear Width (in): 4.803
Series: Advansys
Rear Height (mm): 120
Overall Length (mm): 301
Rear Height (in): 4.724
View More
Compatible Models for part number 505-3991
BUCKET
BUCKET
EXCAVATOR
325D L 324D L 345C
WHEEL LOADER
972G II 972M XE 966XE 950G II 966M XE 966H 962H 966L 962G II 966K 966 950H 966M 972H 972K 966G II 972M 972 972L 972XE 966 GC
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.