HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4104: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4104: Bucket Tip
505-4104: Bucket Tip
Cat® Advansys™ 100 Spike Excavator Bucket Tip
Brand: Cat
Product Images
505-4104: Bucket Tip
Cat® Advansys™ 100 Spike Excavator Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
505-4000: Bucket Tip
Check Price
505-4001: Bucket Tip
Check Price
505-4002: Bucket Tip
Check Price
505-4103: Bucket Tip
Check Price
505-4100: Bucket Tip
Check Price
505-4106: Bucket Tip
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Spike tips are used to achieve maximum penetration. They are typically used in cohesive material and stay sharp during the life of the tip.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Self-sharpening during • Good strength, penetration and wear material
Applications: • General excavation • Low to moderate impact and abrasion • High penetration
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Spike tips are used to achieve maximum penetration. They are typically used in cohesive material and stay sharp during the life of the tip.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Self-sharpening during • Good strength, penetration and wear material
Applications: • General excavation • Low to moderate impact and abrasion • High penetration
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 13.835
Size: Advansys 100
Rear Width (mm): 130
Front Width (in): 0.63
Front Width (mm): 16
Shape: Spike
Rear Width (in): 5.118
Series: Advansys
Rear Height (mm): 133.2
Overall Length (mm): 351.4
Rear Height (in): 5.244
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 13.835
Size: Advansys 100
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 505-4104
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-4104
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-4104
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Spike tips are used to achieve maximum penetration. They are typically used in cohesive material and stay sharp during the life of the tip.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Self-sharpening during • Good strength, penetration and wear material
Applications: • General excavation • Low to moderate impact and abrasion • High penetration
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-4104
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 13.835
Size: Advansys 100
Rear Width (mm): 130
Front Width (in): 0.63
Front Width (mm): 16
Shape: Spike
Rear Width (in): 5.118
Series: Advansys
Rear Height (mm): 133.2
Overall Length (mm): 351.4
Rear Height (in): 5.244
View More
Compatible Models for part number 505-4104
We currently do not have compatibility information for this part.