To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons509-6461: 170mm Gage Diameter Piston Ring
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons509-6461: 170mm Gage Diameter Piston Ring
509-6461: 170mm Gage Diameter Piston Ring
Cat® Standard Steel Top Piston Ring
Brand: Cat
Product Images
509-6461: 170mm Gage Diameter Piston Ring
Cat® Standard Steel Top Piston Ring
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat top piston rings are split rings that fit into a groove on the OD of the piston body above the intermediate ring and the oil ring. Piston rings function to form a seal between the piston body and the cylinder wall that prevents the loss of combustion cylinder gases to the crank case, maintains a constant level of lubricating oil between the cylinder wall and the piston and regulates engine oil consumption by scraping oil from the cylinder wall back to the sump.
Attributes: • Material: Steel • Surface hardened • Coated • Gage Diameter: 170 mm (6.69 in) • Height: 3.87 mm (0.152 in) • Emissions control
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat top piston rings are split rings that fit into a groove on the OD of the piston body above the intermediate ring and the oil ring. Piston rings function to form a seal between the piston body and the cylinder wall that prevents the loss of combustion cylinder gases to the crank case, maintains a constant level of lubricating oil between the cylinder wall and the piston and regulates engine oil consumption by scraping oil from the cylinder wall back to the sump.
Attributes: • Material: Steel • Surface hardened • Coated • Gage Diameter: 170 mm (6.69 in) • Height: 3.87 mm (0.152 in) • Emissions control
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Gage Diameter (in): 6.69
Gage Diameter (mm): 170
Height (in): 0.152
Height (mm): 3.87
Material: Steel,Carbon Steel
Units of MeasureUSMetric
Gage Diameter (in): 6.69
Gage Diameter (mm): 170
Height (in): 0.152
View More
Compatible Models
Compatible Models
Pumper
SPT343
Generator
SR4SR4BSR4BHV
Gen Set Engine
350835123512B3508B35163516B
Generator Set
35163516B3508B
Marine Auxiliary
3512C3512B3508B3508C3516B3512
Marine Engine
3512C3516351235083508C3508B3516B3512B
Vehicular Engine
3512
Industrial Engine
3508B3512B3516B350835123516
Locomotive Engine
35123508C3516C3516B3508B3512B
Petroleum Engine
3512B
View More
Pumper
SPT343
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat top piston rings are split rings that fit into a groove on the OD of the piston body above the intermediate ring and the oil ring. Piston rings function to form a seal between the piston body and the cylinder wall that prevents the loss of combustion cylinder gases to the crank case, maintains a constant level of lubricating oil between the cylinder wall and the piston and regulates engine oil consumption by scraping oil from the cylinder wall back to the sump.
Attributes: • Material: Steel • Surface hardened • Coated • Gage Diameter: 170 mm (6.69 in) • Height: 3.87 mm (0.152 in) • Emissions control
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 509-6461
Units of Measure
USMetric
Gage Diameter (in): 6.69
Gage Diameter (mm): 170
Height (in): 0.152
Height (mm): 3.87
Material: Steel,Carbon Steel
View More
Compatible Models for part number 509-6461
PUMPER
SPT343
GENERATOR
SR4 SR4B SR4BHV
GEN SET ENGINE
3508 3512 3512B 3508B 3516 3516B
GENERATOR SET
3516 3516B 3508B
MARINE AUXILIARY
3512C 3512B 3508B 3508C 3516B 3512
MARINE ENGINE
3512C 3516 3512 3508 3508C 3508B 3516B 3512B
VEHICULAR ENGINE
3512
INDUSTRIAL ENGINE
3508B 3512B 3516B 3508 3512 3516
LOCOMOTIVE ENGINE
3512 3508C 3516C 3516B 3508B 3512B
PETROLEUM ENGINE
3512B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.