Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: 511-1738 is a corner guard made of steel. Offering unparalleled manufacturing precision, Cat corner guards provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat corner guards are replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Corner guards provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: 511-1738 is a corner guard made of steel. Offering unparalleled manufacturing precision, Cat corner guards provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat corner guards are replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Corner guards provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Overall Height (in): 3.47
Overall Height (mm): 88
Overall Length (in): 12.28
Overall Length (mm): 312
Overall Width (in): 15.43
Overall Width (mm): 392
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Overall Height (in): 3.47
Overall Height (mm): 88
View More
Compatible Models
Compatible Models
Load Haul Dump
R1700GR3000HR1700 XER2900 XER2900R2900GR1700
Load, Haul, Dump
R1700K
View More
Load Haul Dump
R1700GR3000HR1700 XER2900 XER2900R2900GR1700
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: 511-1738 is a corner guard made of steel. Offering unparalleled manufacturing precision, Cat corner guards provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat corner guards are replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Corner guards provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.