This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Hardened steel core reduces spline wear • (15) tooth internal spline provides exact OEM fit • Multiple parallel groove pattern optimized for cooling • Outside Diameter: 403 mm (15.866 in) • Thickness: 7.09 mm (0.279 in) • Extended life friction material provides long service life • OEM friction formulation maintains brake performance certification
Application: Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Hardened steel core reduces spline wear • (15) tooth internal spline provides exact OEM fit • Multiple parallel groove pattern optimized for cooling • Outside Diameter: 403 mm (15.866 in) • Thickness: 7.09 mm (0.279 in) • Extended life friction material provides long service life • OEM friction formulation maintains brake performance certification
Application: Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 403
Thickness (mm): 7.09
Outside Diameter (in): 15.866
Thickness (in): 0.279
Material: Non-Band Type Friction Material,Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 403
Thickness (mm): 7.09
View More
Compatible Models
Compatible Models
Wheel Loader
950GC950 GC
View More
Wheel Loader
950GC950 GC
Warranty Information
Return Policy
Parts diagram for 513-8329
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 513-8329
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 513-8329
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Hardened steel core reduces spline wear • (15) tooth internal spline provides exact OEM fit • Multiple parallel groove pattern optimized for cooling • Outside Diameter: 403 mm (15.866 in) • Thickness: 7.09 mm (0.279 in) • Extended life friction material provides long service life • OEM friction formulation maintains brake performance certification
Application: Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 513-8329
Units of Measure
USMetric
Material Description: Steel
Outside Diameter (mm): 403
Thickness (mm): 7.09
Outside Diameter (in): 15.866
Thickness (in): 0.279
Material: Non-Band Type Friction Material,Alloy Steel
View More
Compatible Models for part number 513-8329
WHEEL LOADER
950GC 950 GC
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.