Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home522-3015: Element-Primary
Home522-3015: Element-Primary
522-3015: Element-Primary

Cat® Primary Element (Air Cleaner Group)

Brand: Cat

Product Images
522-3015: Element-Primary
522-3015: Element-Primary
522-3015: Element-Primary

Cat® Primary Element (Air Cleaner Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income.

Cat Standard Efficiency Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.

Choosing Cat Air Cleaners is a cost-effective way to protect your equipment.
Air cleaner group with primary and secondary filter elements and actuator valve
Straight outlet
Quick serviceability

Application:
Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income.

Cat Standard Efficiency Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.

Choosing Cat Air Cleaners is a cost-effective way to protect your equipment.
Air cleaner group with primary and secondary filter elements and actuator valve
Straight outlet
Quick serviceability

Application:
Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 375.5
Overall Length (in): 14.783
Outside Diameter (mm): 258.3
Outside Diameter (in): 10.169
Material: Plastic,Polyurethane Plastic
Approx. Weight (kg): 0.62
Approx. Weight (lb): 1.366
Type: Primary
Depth (mm): 258.3
Depth (in): 10.169
Height (in): 10.169
Width (mm): 375.5
Shape: Round
Height (mm): 258.3
Width (in): 14.783
Units of MeasureUSMetric
Overall Length (mm): 375.5
Overall Length (in): 14.783
Outside Diameter (mm): 258.3
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
522-3015522-3015
522-3016522-3016
522-2835522-2835
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-3015
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-3015

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income.

Cat Standard Efficiency Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.

Choosing Cat Air Cleaners is a cost-effective way to protect your equipment.
Air cleaner group with primary and secondary filter elements and actuator valve
Straight outlet
Quick serviceability

Application:
Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-3015

Units of Measure

USMetric
Overall Length (mm): 375.5
Overall Length (in): 14.783
Outside Diameter (mm): 258.3
Outside Diameter (in): 10.169
Material: Plastic,Polyurethane Plastic
Approx. Weight (kg): 0.62
Approx. Weight (lb): 1.366
Type: Primary
Depth (mm): 258.3
Depth (in): 10.169
Height (in): 10.169
Width (mm): 375.5
Shape: Round
Height (mm): 258.3
Width (in): 14.783
View More
Compatible Models for part number 522-3015

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert