This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® general duty end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat exclusive, general duty end bits provide the best balance of abrasion, impact resistance, and penetration ability. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of your machine. general duty end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide excellent penetration.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact and abrasion resistance • Sharpened for excellent penetration • High productivity in any application
Applications • Production dozing in compacted soils and rock / soil Mix • Overburden removal in rocky soils and Caliche
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® general duty end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat exclusive, general duty end bits provide the best balance of abrasion, impact resistance, and penetration ability. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of your machine. general duty end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide excellent penetration.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact and abrasion resistance • Sharpened for excellent penetration • High productivity in any application
Applications • Production dozing in compacted soils and rock / soil Mix • Overburden removal in rocky soils and Caliche
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Wear or Durability: Cast
Overall Length (in): 22.146
Thickness (in): 0.925
Lower Hole Spacing (in): 3
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 23.5
Lower Hole Spacing (mm): 76.2
Width (mm): 344.5
End Bit Type: GP
Overall Length (mm): 562.5
Width (in): 13.563
Upper Hole Pattern: 3
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7R IID7E LGPD7ED7R SERIESD7R XRD7R LGPD7
Water Fording Tractor
D7R II
View More
Track-Type Tractor
D7RD7R IID7E LGPD7ED7R SERIESD7R XRD7R LGPD7
Warranty Information
Return Policy
Parts diagram for 522-6272
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-6272
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-6272
Offering unparalleled manufacturing precision, Cat® general duty end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat exclusive, general duty end bits provide the best balance of abrasion, impact resistance, and penetration ability. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of your machine. general duty end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide excellent penetration.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact and abrasion resistance • Sharpened for excellent penetration • High productivity in any application
Applications • Production dozing in compacted soils and rock / soil Mix • Overburden removal in rocky soils and Caliche
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 522-6272
Units of Measure
USMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Wear or Durability: Cast
Overall Length (in): 22.146
Thickness (in): 0.925
Lower Hole Spacing (in): 3
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 23.5
Lower Hole Spacing (mm): 76.2
Width (mm): 344.5
End Bit Type: GP
Overall Length (mm): 562.5
Width (in): 13.563
Upper Hole Pattern: 3
View More
Compatible Models for part number 522-6272
TRACK-TYPE TRACTOR
D7R D7R II D7E LGP D7E D7R SERIES D7R XR D7R LGP D7