To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
Home524-3189: Track Shoe
Home524-3189: Track Shoe
524-3189: Track Shoe
Track Shoe (Triple Grouser)(Slot)
Brand: Cat
Product Images
524-3189: Track Shoe
Track Shoe (Triple Grouser)(Slot)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes: • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed. • Slotted track shoes have horizontal slots cut between the bolts to provide a place to relieve extrudable type packing material.
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes: • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed. • Slotted track shoes have horizontal slots cut between the bolts to provide a place to relieve extrudable type packing material.
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Size (mm): M24
Shoe Type: Not Applicable
Shoe Width (in): 31.50
Shoe Width (mm): 800
Track Pitch (in): 8.50
Track Pitch (mm): 216
Material: Carbon Steel,Boron Steel
Joint Type: Regular
ARM: No
Offset: None
Track Bolt Thread: M24
Hole Type: Slotted
Number of Grousers: Triple
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Units of MeasureUSMetric
Bolt Size (mm): M24
Shoe Type: Not Applicable
Shoe Width (in): 31.50
View More
Compatible Models
Compatible Models
Excavator
336D2340336F L336D2 L336336F345 GC345
View More
Excavator
336D2340336F L336D2 L336336F345 GC345
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 524-3189
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 524-3189
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 524-3189
Description: Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes: • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed. • Slotted track shoes have horizontal slots cut between the bolts to provide a place to relieve extrudable type packing material.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 524-3189
Units of Measure
USMetric
Bolt Size (mm): M24
Shoe Type: Not Applicable
Shoe Width (in): 31.50
Shoe Width (mm): 800
Track Pitch (in): 8.50
Track Pitch (mm): 216
Material: Carbon Steel,Boron Steel
Joint Type: Regular
ARM: No
Offset: None
Track Bolt Thread: M24
Hole Type: Slotted
Number of Grousers: Triple
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
View More
Compatible Models for part number 524-3189
EXCAVATOR
336D2 340 336F L 336D2 L 336 336F 345 GC 345
View More
Related parts
121-0140: Track Shoe
Check Price
524-3188: Track Shoe
Check Price
524-3190: SHOE-TRACK
Check Price
610-4686: 600 mm Triple Grouser Track Shoe
Check Price
238-8591: 700mm Long Track Shoe
Check Price
238-8592: 800mm Wide Track Shoe
Check Price
524-3183: Track Shoe
Check Price
524-3185: Track Shoe
Check Price
556-7262: Track Shoe
Check Price
610-4691: 850 mm Triple Grouser Track Shoe
Check Price
150-4770: Track Shoe
Check Price
610-4690: 800 mm Triple Grouser Track Shoe
Check Price
610-4683: 600 mm Long Track Shoe
Check Price
524-3186: Track Shoe
Check Price
126-5066: 600mm Wide Track Shoe
Check Price
6Y-8180: 850mm Long Track Shoe
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.