HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies528-2095: Base Edge Assembly
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies528-2095: Base Edge Assembly
528-2095: Base Edge Assembly
Advansys Base Edge Assembly
Brand: Cat
Product Images
528-2095: Base Edge Assembly
Advansys Base Edge Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 1650
Overall Width (in): 72.047
End Depth (in): 14.961
Overall Adapter Spacing (mm): 1650
Bevel Angle: 22.5
Adapter Size: Advansys 110
Material: Alloy Steel
Thickness Class: 60
Overall Width (mm): 1830
Overall Depth (in): 14.961
Adapter Type: Two Strap
Adapter Quantity: 7
Shape: Straight
Overall Depth (mm): 380
Overall Adapter Spacing (in): 64.961
Adapter Series: Advansys
Width Between Sidebars (in): 64.961
End Depth (mm): 380
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 1650
Overall Width (in): 72.047
End Depth (in): 14.961
View More
Compatible Models
Compatible Models
Excavator
352350352F-VG349349F L345 GC345
View More
Excavator
352350352F-VG349349F L345 GC345
Warranty Information
Return Policy
Parts diagram for 528-2095
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 528-2095
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 528-2095
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 528-2095
Units of Measure
USMetric
Width Between Sidebars (mm): 1650
Overall Width (in): 72.047
End Depth (in): 14.961
Overall Adapter Spacing (mm): 1650
Bevel Angle: 22.5
Adapter Size: Advansys 110
Material: Alloy Steel
Thickness Class: 60
Overall Width (mm): 1830
Overall Depth (in): 14.961
Adapter Type: Two Strap
Adapter Quantity: 7
Shape: Straight
Overall Depth (mm): 380
Overall Adapter Spacing (in): 64.961
Adapter Series: Advansys
Width Between Sidebars (in): 64.961
End Depth (mm): 380
Edge Assembly Type: Standard
View More
Compatible Models for part number 528-2095
EXCAVATOR
352 350 352F-VG 349 349F L 345 GC 345
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.