To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsWiring Harnesses & CablesWiring Groups533-2343: Harness Assembly Lighting Right Hand Handling
Home
Electrical & ElectronicsWiring Harnesses & CablesWiring Groups533-2343: Harness Assembly Lighting Right Hand Handling
533-2343: Harness Assembly Lighting Right Hand Handling
Cat® Harness Assembly Lighting Right Hand Handling, 16 AWG, Length 559mm
Brand: Cat
Product Images
533-2343: Harness Assembly Lighting Right Hand Handling
Cat® Harness Assembly Lighting Right Hand Handling, 16 AWG, Length 559mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat harness assemblies such as 533-2343 are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.
Attributes: • OEM direct replacement. • Heat resistant. • Harness assembly lighting right hand handling. • Wire Length: 559mm. • Gauge: 16. • Assembly consists of DT connector receptacle assembly, Terminal Assembly.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat harness assemblies such as 533-2343 are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.
Attributes: • OEM direct replacement. • Heat resistant. • Harness assembly lighting right hand handling. • Wire Length: 559mm. • Gauge: 16. • Assembly consists of DT connector receptacle assembly, Terminal Assembly.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Approximate Overall Length (mm): 559
Color: Black and Pink
Gauge (AWG): 16
Length (in): 22.01
Material: Plastic and Copper,PVC Plastic,Cyanoacrylate Adhesive
Units of MeasureUSMetric
Approximate Overall Length (mm): 559
Color: Black and Pink
Gauge (AWG): 16
View More
Compatible Models
Compatible Models
Excavator
315349
View More
Excavator
315349
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 533-2343
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 533-2343
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 533-2343
Description: Cat harness assemblies such as 533-2343 are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.
Attributes: • OEM direct replacement. • Heat resistant. • Harness assembly lighting right hand handling. • Wire Length: 559mm. • Gauge: 16. • Assembly consists of DT connector receptacle assembly, Terminal Assembly.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 533-2343
Units of Measure
USMetric
Approximate Overall Length (mm): 559
Color: Black and Pink
Gauge (AWG): 16
Length (in): 22.01
Material: Plastic and Copper,PVC Plastic,Cyanoacrylate Adhesive
View More
Compatible Models for part number 533-2343
EXCAVATOR
315 349
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.