Description: A friction plate is an essential component found in various types of motors, particularly those equipped with clutches or brakes. It is designed to facilitate the transfer of torque between rotating components, allowing for smooth engagement and disengagement of power transmission.
Attributes: • Engineered to be durable, resisting wear, and maintaining consistent friction. • Designed to be durable and have a long service life, with the ability to withstand the forces and demands of the motor's operation.
Applications: A Friction plates are critical components in motors equipped with clutches or brakes, allowing for controlled power transfer and operation and it is widely used in Cat 312, 320, 320D, 320E, 323D, 324D, 325, 325D, 326D, 328D, 329D, 330, 330C, 330D, 336, 336D and 340D 318E, 318F, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321D, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330C, 330D, 330F, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 349D, 538 and 548 Excavators, 320D, 325D, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516C Generator Set, D3K and D6K Track Type Tractor, MD5150, and MD6640 Drills, TR43 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A friction plate is an essential component found in various types of motors, particularly those equipped with clutches or brakes. It is designed to facilitate the transfer of torque between rotating components, allowing for smooth engagement and disengagement of power transmission.
Attributes: • Engineered to be durable, resisting wear, and maintaining consistent friction. • Designed to be durable and have a long service life, with the ability to withstand the forces and demands of the motor's operation.
Applications: A Friction plates are critical components in motors equipped with clutches or brakes, allowing for controlled power transfer and operation and it is widely used in Cat 312, 320, 320D, 320E, 323D, 324D, 325, 325D, 326D, 328D, 329D, 330, 330C, 330D, 336, 336D and 340D 318E, 318F, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321D, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330C, 330D, 330F, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 349D, 538 and 548 Excavators, 320D, 325D, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516C Generator Set, D3K and D6K Track Type Tractor, MD5150, and MD6640 Drills, TR43 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Diameter (mm): 190
Overall Height (in): 13.98
Overall Length (in): 22.87
Overall Thickness (mm): 3.5
Overall Width (in): 16.59
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Diameter (mm): 190
Overall Height (in): 13.98
View More
Compatible Models
Compatible Models
Forestry Products
548
Excavator
336D2340336F L XE340F323336 GC345336F LNXE336D2 XE336F330336D2 GC335336D2 L336D2 L XE336340F L UHD340D2 LFM548335F336F L336E L336F XE345 GC
Mobile Hyd Power Unit
336D L336FMHPU
View More
Forestry Products
548
Warranty Information
Return Policy
Parts diagram for 536-2656
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 536-2656
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 536-2656
Description: A friction plate is an essential component found in various types of motors, particularly those equipped with clutches or brakes. It is designed to facilitate the transfer of torque between rotating components, allowing for smooth engagement and disengagement of power transmission.
Attributes: • Engineered to be durable, resisting wear, and maintaining consistent friction. • Designed to be durable and have a long service life, with the ability to withstand the forces and demands of the motor's operation.
Applications: A Friction plates are critical components in motors equipped with clutches or brakes, allowing for controlled power transfer and operation and it is widely used in Cat 312, 320, 320D, 320E, 323D, 324D, 325, 325D, 326D, 328D, 329D, 330, 330C, 330D, 336, 336D and 340D 318E, 318F, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321D, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330C, 330D, 330F, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 349D, 538 and 548 Excavators, 320D, 325D, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516C Generator Set, D3K and D6K Track Type Tractor, MD5150, and MD6640 Drills, TR43 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 536-2656
Units of Measure
USMetric
Material: Steel,Carbon Steel
Overall Diameter (mm): 190
Overall Height (in): 13.98
Overall Length (in): 22.87
Overall Thickness (mm): 3.5
Overall Width (in): 16.59
View More
Compatible Models for part number 536-2656
FORESTRY PRODUCTS
548
EXCAVATOR
336D2 340 336F L XE 340F 323 336 GC 345 336F LNXE 336D2 XE 336F 330 336D2 GC 335 336D2 L 336D2 L XE 336 340F L UHD 340D2 L FM548 335F 336F L 336E L 336F XE 345 GC
MOBILE HYD POWER UNIT
336D L 336FMHPU
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.