Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement540-9349: HVAC Breather Snorkel Kit
Home
Upgrade & Repair KitsUpgrade KitsMaintenance Improvement
540-9349: HVAC Breather Snorkel Kit
540-9349: HVAC Breather Snorkel Kit

This kit provides increased cab air filter life for machines used in dusty or high airborne debris applications. Kit contains duct work and hardware required to relocate the cab fresh air intake to a higher location near the roof of the cab.

Brand: Cat

Product Images
540-9349: HVAC Breather Snorkel Kit
540-9349: HVAC Breather Snorkel Kit

This kit provides increased cab air filter life for machines used in dusty or high airborne debris applications. Kit contains duct work and hardware required to relocate the cab fresh air intake to a higher location near the roof of the cab.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

487-7448: 3mm Thick Air Conditioner Breather Cover
487-7448: 3mm Thick Air Conditioner Breather CoverQuantity: 1
421-0220: Air Conditioner Breather Tube Assembly
421-0220: Air Conditioner Breather Tube AssemblyQuantity: 1
9C-5344: 18mm Width Steel Spacer
9C-5344: 18mm Width Steel SpacerQuantity: 6
172-8591: M6 x 1mm Clip on Nut
172-8591: M6 x 1mm Clip on NutQuantity: 6
359-1584: 1mm Thick Cabin Blower Case Support Plate
359-1584: 1mm Thick Cabin Blower Case Support PlateQuantity: 1
388-7905: Air Conditioner Breather Snorkel Hose
388-7905: Air Conditioner Breather Snorkel HoseQuantity: 1
348-3485: Air Cleaner Vacuator Valve
348-3485: Air Cleaner Vacuator ValveQuantity: 1
9X-2046: M6-1 x 35mm Rounded Truss Head Hexalobular Screw
9X-2046: M6-1 x 35mm Rounded Truss Head Hexalobular ScrewQuantity: 6
3E-8082: 13mm Width Bulk Seal
3E-8082: 13mm Width Bulk SealQuantity: 72
487-7446: Air Conditioner Breather Cover
487-7446: Air Conditioner Breather CoverQuantity: 1
487-7447: 3mm Thickness Air Conditioner Breather Cover
487-7447: 3mm Thickness Air Conditioner Breather CoverQuantity: 1
421-0224: Air Conditioner Breather Cover
421-0224: Air Conditioner Breather CoverQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 540-9349

We are still working on adding a specification for this part.

Compatible Models for part number 540-9349

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 289D3 259D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 246D 236D 262D3 236D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert