Cat® Hex Spacer is used in joints of machine frames to get proper clearance space between the joints for its smooth operation
Brand: Cat
Product Images
551-4695: Steel Hex Spacer
Cat® Hex Spacer is used in joints of machine frames to get proper clearance space between the joints for its smooth operation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Hex Spacer serves a dual purpose, providing clearance space between joints and facilitating proper tool access for effective fastening. Positioned at the juncture of the mulching head frame guard, it ensures adequate smooth movement and prevents unwanted contact between the components. The installation involves securing the Hex Spacer in place using a bolt, nut, and hard washer, creating a secure and stable connection. This strategic placement and tightening mechanism enhance the overall structural integrity of the assembly, promoting optimal functionality and longevity. Its design effectively maintains the desired distance between the connected parts, reducing friction and wear during operation. Thus, the Hex Spacer plays a crucial role in both maintaining joint clearance and facilitating efficient fastening, contributing to the reliable performance of the machinery.
Attributes: • Reducing the transmission of vibrations between connected components • Withstands high or low temperatures during operation • Providing the necessary clearance for smooth functionality • Withstands the compressive forces during tightening without deforming
Application: This Hex Spacer is used in joints along with bolts, nuts, and washers to get proper clearance space between the joints for its smooth operation.
The Hex Spacer serves a dual purpose, providing clearance space between joints and facilitating proper tool access for effective fastening. Positioned at the juncture of the mulching head frame guard, it ensures adequate smooth movement and prevents unwanted contact between the components. The installation involves securing the Hex Spacer in place using a bolt, nut, and hard washer, creating a secure and stable connection. This strategic placement and tightening mechanism enhance the overall structural integrity of the assembly, promoting optimal functionality and longevity. Its design effectively maintains the desired distance between the connected parts, reducing friction and wear during operation. Thus, the Hex Spacer plays a crucial role in both maintaining joint clearance and facilitating efficient fastening, contributing to the reliable performance of the machinery.
Attributes: • Reducing the transmission of vibrations between connected components • Withstands high or low temperatures during operation • Providing the necessary clearance for smooth functionality • Withstands the compressive forces during tightening without deforming
Application: This Hex Spacer is used in joints along with bolts, nuts, and washers to get proper clearance space between the joints for its smooth operation.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 12
Thickness (in): 0.472
Nut Type: Hex
Hand of Thread: RH
Material: Carbon Steel
Drive (mm): 27.5
Drive (in): 1.083
Units of MeasureUSMetric
Thickness (mm): 12
Thickness (in): 0.472
Nut Type: Hex
View More
Compatible Models
Compatible Models
Mulching Head
HM418CHM415CHM315CHM316HM416HM418
View More
Mulching Head
HM418CHM415CHM315CHM316HM416HM418
Warranty Information
Return Policy
Parts diagram for 551-4695
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 551-4695
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 551-4695
The Hex Spacer serves a dual purpose, providing clearance space between joints and facilitating proper tool access for effective fastening. Positioned at the juncture of the mulching head frame guard, it ensures adequate smooth movement and prevents unwanted contact between the components. The installation involves securing the Hex Spacer in place using a bolt, nut, and hard washer, creating a secure and stable connection. This strategic placement and tightening mechanism enhance the overall structural integrity of the assembly, promoting optimal functionality and longevity. Its design effectively maintains the desired distance between the connected parts, reducing friction and wear during operation. Thus, the Hex Spacer plays a crucial role in both maintaining joint clearance and facilitating efficient fastening, contributing to the reliable performance of the machinery.
Attributes: • Reducing the transmission of vibrations between connected components • Withstands high or low temperatures during operation • Providing the necessary clearance for smooth functionality • Withstands the compressive forces during tightening without deforming
Application: This Hex Spacer is used in joints along with bolts, nuts, and washers to get proper clearance space between the joints for its smooth operation.
View More
Specifications for part number 551-4695
Units of Measure
USMetric
Thickness (mm): 12
Thickness (in): 0.472
Nut Type: Hex
Hand of Thread: RH
Material: Carbon Steel
Drive (mm): 27.5
Drive (in): 1.083
View More
Compatible Models for part number 551-4695
MULCHING HEAD
HM418C HM415C HM315C HM316 HM416 HM418
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.