To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks565-1487: 2.5mm Inner Diameter Bulk Hose
Home
Structures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks565-1487: 2.5mm Inner Diameter Bulk Hose
565-1487: 2.5mm Inner Diameter Bulk Hose
Cat Hose
Brand: Cat
Product Images
565-1487: 2.5mm Inner Diameter Bulk Hose
Cat Hose
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: RUBBER,Other Hose
Inside Diameter (mm): 2.5
Material: RUBBER,Other Hose
Inside Diameter (mm): 2.5
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60
Truck
785793F CMD785G797F793F789D785D
Off Highway Truck
789785789G793785D793D789D793F
Rotary Cutter
RC20
Wheel Loader
962M Z962980982966L966962L950M950950L962M972972L980L950M Z
View More
Underground Art Truck
AD60
Warranty Information
Return Policy
Parts diagram for 565-1487
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 565-1487
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 565-1487
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 565-1487
Material: RUBBER,Other Hose
Inside Diameter (mm): 2.5
View More
Compatible Models for part number 565-1487
UNDERGROUND ART TRUCK
AD60
TRUCK
785 793F CMD 785G 797F 793F 789D 785D
OFF HIGHWAY TRUCK
789 785 789G 793 785D 793D 789D 793F
ROTARY CUTTER
RC20
WHEEL LOADER
962M Z 962 980 982 966L 966 962L 950M 950 950L 962M 972 972L 980L 950M Z