Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Description
Description
Description: Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.
Attributes: Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.
Attributes: Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Flange Diameter (in): 32.08
Flange Diameter (mm): 815
Flange Type: Center Flange
Shaft Diameter (in): 4.25
Shaft Diameter (mm): 115
Tread Diameter (in): 30.31
Tread Diameter (mm): 770
Machine Side: Interchangeable
Tread Type: Conventional Tread
Application: Standard Application
Material: Sealants / Adhesives Adhesive
Units of MeasureUSMetric
Flange Diameter (in): 32.08
Flange Diameter (mm): 815
Flange Type: Center Flange
View More
Compatible Models
Compatible Models
Excavator
390D L390D
View More
Excavator
390D L390D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.
Attributes: Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 567-7867
Units of Measure
USMetric
Flange Diameter (in): 32.08
Flange Diameter (mm): 815
Flange Type: Center Flange
Shaft Diameter (in): 4.25
Shaft Diameter (mm): 115
Tread Diameter (in): 30.31
Tread Diameter (mm): 770
Machine Side: Interchangeable
Tread Type: Conventional Tread
Application: Standard Application
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 567-7867
EXCAVATOR
390D L 390D
View More
Related parts
136-2422: 675mm Outer Diameter Front Idler
Check Price
512-2668: IDLER GP-FRO
Check Price
567-7852: Heavy Duty Front Idler
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.