To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsEnclosures & Doors568-4215: Compartment Door
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsEnclosures & Doors568-4215: Compartment Door
568-4215: Compartment Door
Cat® Cabin Door For Excavator
Brand: Cat
Product Images
568-4215: Compartment Door
Cat® Cabin Door For Excavator
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: The machine door, located on the upper frame of a machine, is an important component that provides entry and exit for the operator of the machine. The door has a locking mechanism to prevent unauthorized entry, and it may also feature a window or other means of visibility for the operator. Additionally, the door has a rubber or plastic seal to help prevent dust, dirt, and other debris from entering the cabin.
Attributes: • Manufactured to precise specification, built for durability, reliability, and productivity. • Insulated to help regulate the temperature inside the cabin.
Applications: The machine door helps to ensure the safety, comfort, and convenience of the operator and is exclusively used in Cat 313 Excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The machine door, located on the upper frame of a machine, is an important component that provides entry and exit for the operator of the machine. The door has a locking mechanism to prevent unauthorized entry, and it may also feature a window or other means of visibility for the operator. Additionally, the door has a rubber or plastic seal to help prevent dust, dirt, and other debris from entering the cabin.
Attributes: • Manufactured to precise specification, built for durability, reliability, and productivity. • Insulated to help regulate the temperature inside the cabin.
Applications: The machine door helps to ensure the safety, comfort, and convenience of the operator and is exclusively used in Cat 313 Excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 39.6
Overall Height (mm): 1005.8
Overall Length (in): 39.64
Overall Length (mm): 1006.8
Overall Width (in): 4.42
Overall Width (mm): 112.3
Weight (kg): 14.93
Weight (lb): 32.92
Units of MeasureUSMetric
Overall Height (in): 39.6
Overall Height (mm): 1005.8
Overall Length (in): 39.64
View More
Compatible Models
Compatible Models
Excavator
313 GC313
View More
Excavator
313 GC313
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 568-4215
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 568-4215
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 568-4215
Description: The machine door, located on the upper frame of a machine, is an important component that provides entry and exit for the operator of the machine. The door has a locking mechanism to prevent unauthorized entry, and it may also feature a window or other means of visibility for the operator. Additionally, the door has a rubber or plastic seal to help prevent dust, dirt, and other debris from entering the cabin.
Attributes: • Manufactured to precise specification, built for durability, reliability, and productivity. • Insulated to help regulate the temperature inside the cabin.
Applications: The machine door helps to ensure the safety, comfort, and convenience of the operator and is exclusively used in Cat 313 Excavators.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.