To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsTelematics569-3106: Electronic Control Group
Home
Electrical & ElectronicsTelematics569-3106: Electronic Control Group
569-3106: Electronic Control Group
Cat® 9-32V Electronic Control Group, PLG641V2
Brand: Cat
Product Images
569-3106: Electronic Control Group
Cat® 9-32V Electronic Control Group, PLG641V2
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Electronic control modules such as 569-3106 read various sensor inputs to monitor, measure, and communicate data on multiple machine systems, from engine and drive train to work tools and payload. Most ECMs can perform multiple tasks, depending on how they’re programmed.
Attributes: • Programmable PLG641V2 control module • Voltage: 9-32 V • Aluminum housing • Environmentally sealed • Length: 135 mm (5.31 inches) • Width: 106 mm (4.16 inches) • Height: 34 mm (1.34 inches)
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Suitable for cab and machine mounting. Consult your owner’s manual or contact your local Cat dealer for more information.
Description: Electronic control modules such as 569-3106 read various sensor inputs to monitor, measure, and communicate data on multiple machine systems, from engine and drive train to work tools and payload. Most ECMs can perform multiple tasks, depending on how they’re programmed.
Attributes: • Programmable PLG641V2 control module • Voltage: 9-32 V • Aluminum housing • Environmentally sealed • Length: 135 mm (5.31 inches) • Width: 106 mm (4.16 inches) • Height: 34 mm (1.34 inches)
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Suitable for cab and machine mounting. Consult your owner’s manual or contact your local Cat dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Material: Aluminum,Alloy Aluminum
Voltage (volts): 9/32
Length (mm): 135
Width (mm): 106
Height (mm): 34
Length (in): 5.31
Width (in): 4.16
Height (in): 1.34
Units of MeasureUSMetric
Material: Aluminum,Alloy Aluminum
Voltage (volts): 9/32
Length (mm): 135
View More
Compatible Models
Compatible Models
Generator
XQ330
Gen Set Engine
DE1100C15 GEN SEDE800SC13GENSET
Generator Set
C18 GEN SEXQ425XQP115DE1400XQP310D1250DE550GCDE600SGCC9C7.1 GENXQP60DG400C4.4DE450GCDE350SGCC15 GEN SEDE1000SC2.2XQP150DE500GCC13GENSETDE605GCXQ330D450GCC9 GEN SETDE400GCDE450SGCD350GCDG450DE500SGCDE1500DE400SGCD250GCXQ35DG500DE715GCDE660GCC3.4DE1250SXQ1140D1000DE1250D600 GCC18XQ20T4FXQP30C15C13C32 GENSETXQ60XQP100DG350D800
Power Module
C32
Engine - Industrial
XQ20
View More
Generator
XQ330
Warranty Information
Return Policy
Parts diagram for 569-3106
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 569-3106
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 569-3106
Description: Electronic control modules such as 569-3106 read various sensor inputs to monitor, measure, and communicate data on multiple machine systems, from engine and drive train to work tools and payload. Most ECMs can perform multiple tasks, depending on how they’re programmed.
Attributes: • Programmable PLG641V2 control module • Voltage: 9-32 V • Aluminum housing • Environmentally sealed • Length: 135 mm (5.31 inches) • Width: 106 mm (4.16 inches) • Height: 34 mm (1.34 inches)
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Suitable for cab and machine mounting. Consult your owner’s manual or contact your local Cat dealer for more information.
View More
Specifications for part number 569-3106
Units of Measure
USMetric
Material: Aluminum,Alloy Aluminum
Voltage (volts): 9/32
Length (mm): 135
Width (mm): 106
Height (mm): 34
Length (in): 5.31
Width (in): 4.16
Height (in): 1.34
View More
Compatible Models for part number 569-3106
GENERATOR
XQ330
GEN SET ENGINE
DE1100 C15 GEN SE DE800S C13GENSET
GENERATOR SET
C18 GEN SE XQ425 XQP115 DE1400 XQP310 D1250 DE550GC DE600SGC C9 C7.1 GEN XQP60 DG400 C4.4 DE450GC DE350SGC C15 GEN SE DE1000S C2.2 XQP150 DE500GC C13GENSET DE605GC XQ330 D450GC C9 GEN SET DE400GC DE450SGC D350GC DG450 DE500SGC DE1500 DE400SGC D250GC XQ35 DG500 DE715GC DE660GC C3.4 DE1250S XQ1140 D1000 DE1250 D600 GC C18 XQ20T4F XQP30 C15 C13 C32 GENSET XQ60 XQP100 DG350 D800
POWER MODULE
C32
ENGINE - INDUSTRIAL
XQ20
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.