To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws584-5183: M14 Flange Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws584-5183: M14 Flange Head Bolt
584-5183: M14 Flange Head Bolt
Product Images
584-5183: M14 Flange Head Bolt
Cat® A Bolt with a wide, flat, and circular flange at the head used for securing the cylinder head to the engine block.
Brand: Cat
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 584-5183
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 584-5183
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat® hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 584-5183
Units of Measure
USMetric
Bolt Length (in): 5.512
Bolt Length (mm): 140
Head Type: Hex Head
Bolt Type: Hex Flange Head
Thread Size (mm): M14
Grip Length (in): 3.937
Material Description: Steel
Grip Length (mm): 100
Coating: Zinc Phosphate
Thread Size (in - TPI) (in): M14-2
Hand of Thread: RH
Material: Carbon Steel
Locking Feature: None
Thread Size (dia x pitch) (mm): M14x1.5
View More
Compatible Models for part number 584-5183
COMPACT TRACK LOADER
259D
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 584-5183
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 584-5183
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat® hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 584-5183
Units of Measure
USMetric
Bolt Length (in): 5.512
Bolt Length (mm): 140
Head Type: Hex Head
Bolt Type: Hex Flange Head
Thread Size (mm): M14
Grip Length (in): 3.937
Material Description: Steel
Grip Length (mm): 100
Coating: Zinc Phosphate
Thread Size (in - TPI) (in): M14-2
Hand of Thread: RH
Material: Carbon Steel
Locking Feature: None
Thread Size (dia x pitch) (mm): M14x1.5
View More
Compatible Models for part number 584-5183
COMPACT TRACK LOADER
259D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.