To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemOther Exhaust System Components588-7521: Exhaust Gas Recirculation Cooler
Home
EngineExhaust SystemOther Exhaust System Components588-7521: Exhaust Gas Recirculation Cooler
588-7521: Exhaust Gas Recirculation Cooler
Cat® Right Hand Side Exhaust Gas Recirculation Cooler helps reduce nitrogen oxide (NOx) emissions and improve fuel efficiency in internal combustion engines
Brand: Cat
Product Images
588-7521: Exhaust Gas Recirculation Cooler
Cat® Right Hand Side Exhaust Gas Recirculation Cooler helps reduce nitrogen oxide (NOx) emissions and improve fuel efficiency in internal combustion engines
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Exhaust Gas Recirculation Cooler is used to reduce the temperature of the exhaust gas before it is recirculated back into the engine. It works by cooling the exhaust gas to reduce the concentration of nitrogen oxides in the engine's emissions. Cooler recirculates a portion of the exhaust gas into the engine's intake unit, where it is mixed with fresh air and fuel.
Attributes: • Helps to reduce the environmental impact of an engine by reducing the amount of harmful pollutants that are released into the air • Withstands the high-pressure and high-temperature conditions of the exhaust gas
Applications: An Exhaust Gas Recirculation Cooler acts as an emissions control device that helps to reduce the amount of nitrogen oxides released into the atmosphere. The cooler achieves this by transferring heat from the hot exhaust gas to the engine coolant circulating within the cooler.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Exhaust Gas Recirculation Cooler is used to reduce the temperature of the exhaust gas before it is recirculated back into the engine. It works by cooling the exhaust gas to reduce the concentration of nitrogen oxides in the engine's emissions. Cooler recirculates a portion of the exhaust gas into the engine's intake unit, where it is mixed with fresh air and fuel.
Attributes: • Helps to reduce the environmental impact of an engine by reducing the amount of harmful pollutants that are released into the air • Withstands the high-pressure and high-temperature conditions of the exhaust gas
Applications: An Exhaust Gas Recirculation Cooler acts as an emissions control device that helps to reduce the amount of nitrogen oxides released into the atmosphere. The cooler achieves this by transferring heat from the hot exhaust gas to the engine coolant circulating within the cooler.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD10T2D10TD10D11
Rotary Drill
MD6250MD6310
Industrial Engine
C32C27
Truck
775G773G775G OEM773G OEM777G777F
Off Highway Truck
777G777775773
Wheel Dozer
854854K
Shovel
6040
Motor Grader
24
Wheel Loader
993K992K993992
Hydraulic Shovel
6015B60206030 T46020B60156030
View More
Track-Type Tractor
D11TD10T2D10TD10D11
Warranty Information
Return Policy
Parts diagram for 588-7521
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 588-7521
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 588-7521
An Exhaust Gas Recirculation Cooler is used to reduce the temperature of the exhaust gas before it is recirculated back into the engine. It works by cooling the exhaust gas to reduce the concentration of nitrogen oxides in the engine's emissions. Cooler recirculates a portion of the exhaust gas into the engine's intake unit, where it is mixed with fresh air and fuel.
Attributes: • Helps to reduce the environmental impact of an engine by reducing the amount of harmful pollutants that are released into the air • Withstands the high-pressure and high-temperature conditions of the exhaust gas
Applications: An Exhaust Gas Recirculation Cooler acts as an emissions control device that helps to reduce the amount of nitrogen oxides released into the atmosphere. The cooler achieves this by transferring heat from the hot exhaust gas to the engine coolant circulating within the cooler.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 588-7521
Material: Carbon Steel
View More
Compatible Models for part number 588-7521
TRACK-TYPE TRACTOR
D11T D10T2 D10T D10 D11
ROTARY DRILL
MD6250 MD6310
INDUSTRIAL ENGINE
C32 C27
TRUCK
775G 773G 775G OEM 773G OEM 777G 777F
OFF HIGHWAY TRUCK
777G 777 775 773
WHEEL DOZER
854 854K
SHOVEL
6040
MOTOR GRADER
24
WHEEL LOADER
993K 992K 993 992
HYDRAULIC SHOVEL
6015B 6020 6030 T4 6020B 6015 6030
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.