Cat® Inertia Measuring Unit Sensor Box acts as a protective housing for delicate inertia measuring unit sensors, shielding them from external factors
Brand: Cat
Product Images
589-7984: Inertia Measuring Unit Sensor Box
Cat® Inertia Measuring Unit Sensor Box acts as a protective housing for delicate inertia measuring unit sensors, shielding them from external factors
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Inertia Measuring Unit Sensor Box is used to house and protect the sensitive sensors within the inertia measuring unit, ensuring reliable performance in dynamic environments. This enclosure safeguards the delicate components responsible for measuring acceleration, tilt, and rotation, which is for equipment stability and control. The sensor box ensures that the sensors remain unaffected by external factors such as dust, moisture, and mechanical impact, extending their operational lifespan. By providing a protective barrier, the sensor box ensures accurate and continuous data collection, enabling real-time adjustments to improve the performance and efficiency
Attributes: • Provides a secure and protective enclosure for delicate sensors. • Ensures continuous and accurate data collection. • Shields sensors from external vibrations and environmental stress.
Applications: An Inertia Measuring Unit Sensor Box is used to provide a secure and protective enclosure for the sensitive sensors within the inertia measuring unit and ensure accurate and reliable performance in harsh operating environments.
An Inertia Measuring Unit Sensor Box is used to house and protect the sensitive sensors within the inertia measuring unit, ensuring reliable performance in dynamic environments. This enclosure safeguards the delicate components responsible for measuring acceleration, tilt, and rotation, which is for equipment stability and control. The sensor box ensures that the sensors remain unaffected by external factors such as dust, moisture, and mechanical impact, extending their operational lifespan. By providing a protective barrier, the sensor box ensures accurate and continuous data collection, enabling real-time adjustments to improve the performance and efficiency
Attributes: • Provides a secure and protective enclosure for delicate sensors. • Ensures continuous and accurate data collection. • Shields sensors from external vibrations and environmental stress.
Applications: An Inertia Measuring Unit Sensor Box is used to provide a secure and protective enclosure for the sensitive sensors within the inertia measuring unit and ensure accurate and reliable performance in harsh operating environments.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 11.2
Weight (lb): 24.69
Overall Length (mm): 320
Overall Length (in): 12.6
Overall Width (mm): 175
Overall Width (in): 6.89
Overall Height (mm): 117
Overall Height (in): 4.61
Material: Alloy Steel
Units of MeasureUSMetric
Weight (kg): 11.2
Weight (lb): 24.69
Overall Length (mm): 320
View More
Compatible Models
Compatible Models
Excavator
330352
View More
Excavator
330352
Warranty Information
Return Policy
Parts diagram for 589-7984
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 589-7984
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 589-7984
An Inertia Measuring Unit Sensor Box is used to house and protect the sensitive sensors within the inertia measuring unit, ensuring reliable performance in dynamic environments. This enclosure safeguards the delicate components responsible for measuring acceleration, tilt, and rotation, which is for equipment stability and control. The sensor box ensures that the sensors remain unaffected by external factors such as dust, moisture, and mechanical impact, extending their operational lifespan. By providing a protective barrier, the sensor box ensures accurate and continuous data collection, enabling real-time adjustments to improve the performance and efficiency
Attributes: • Provides a secure and protective enclosure for delicate sensors. • Ensures continuous and accurate data collection. • Shields sensors from external vibrations and environmental stress.
Applications: An Inertia Measuring Unit Sensor Box is used to provide a secure and protective enclosure for the sensitive sensors within the inertia measuring unit and ensure accurate and reliable performance in harsh operating environments.
View More
Specifications for part number 589-7984
Units of Measure
USMetric
Weight (kg): 11.2
Weight (lb): 24.69
Overall Length (mm): 320
Overall Length (in): 12.6
Overall Width (mm): 175
Overall Width (in): 6.89
Overall Height (mm): 117
Overall Height (in): 4.61
Material: Alloy Steel
View More
Compatible Models for part number 589-7984
EXCAVATOR
330 352
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.