Cat® Diesel Exhaust Filter, Paper, ID x OD: 87 x 119mm, Overall Length: 283.1mm
Brand: Cat
Product Images
591-2381: Diesel Exhaust Filter
Cat® Diesel Exhaust Filter, Paper, ID x OD: 87 x 119mm, Overall Length: 283.1mm
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Diesel exhaust fluid tank filter assemblies such as 591-2381 are used as lower level components of after treatment group in engine and related systems. This Diesel exhaust fluid filter includes high filtration components to remove unwanted particles from the diesel exhaust fluid tank. Cat filter assemblies remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive components in cat machines.
Attributes: • Flat sheet multi-pass efficiency at beta 100 (ISO 16889) 40 microns maximum. • Material thickness Ames 1.65 to 2.16mm. • Basis weight 406 g/cm square. • Maximum operating temperature 93 degree centigrade. • Melting point 163 to 170 degree centigrade. • Compatible with diesel exhaust fluid. • ROHS Compliant. • Polypropylene needle felt heat set, glazed one side.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Description: Diesel exhaust fluid tank filter assemblies such as 591-2381 are used as lower level components of after treatment group in engine and related systems. This Diesel exhaust fluid filter includes high filtration components to remove unwanted particles from the diesel exhaust fluid tank. Cat filter assemblies remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive components in cat machines.
Attributes: • Flat sheet multi-pass efficiency at beta 100 (ISO 16889) 40 microns maximum. • Material thickness Ames 1.65 to 2.16mm. • Basis weight 406 g/cm square. • Maximum operating temperature 93 degree centigrade. • Melting point 163 to 170 degree centigrade. • Compatible with diesel exhaust fluid. • ROHS Compliant. • Polypropylene needle felt heat set, glazed one side.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 591-2381
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 591-2381
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 591-2381
Description: Diesel exhaust fluid tank filter assemblies such as 591-2381 are used as lower level components of after treatment group in engine and related systems. This Diesel exhaust fluid filter includes high filtration components to remove unwanted particles from the diesel exhaust fluid tank. Cat filter assemblies remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive components in cat machines.
Attributes: • Flat sheet multi-pass efficiency at beta 100 (ISO 16889) 40 microns maximum. • Material thickness Ames 1.65 to 2.16mm. • Basis weight 406 g/cm square. • Maximum operating temperature 93 degree centigrade. • Melting point 163 to 170 degree centigrade. • Compatible with diesel exhaust fluid. • ROHS Compliant. • Polypropylene needle felt heat set, glazed one side.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Specifications for part number 591-2381
Units of Measure
USMetric
Inside Diameter (in): 3.43
Inside Diameter (mm): 87
Material: Paper
Outside Diameter (in): 4.69
Outside Diameter (mm): 119
Overall Length (in): 11.15
Overall Length (mm): 283.1
Type: Diesel Exhaust Filter
View More
Compatible Models for part number 591-2381
TRACK-TYPE TRACTOR
D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6T XL D7E
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.