To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsSensors & SwitchesPressure Sensors592-3506: 7000 Pound per Square Inch Pressure Sensor
Home
Electrical & ElectronicsSensors & SwitchesPressure Sensors592-3506: 7000 Pound per Square Inch Pressure Sensor
592-3506: 7000 Pound per Square Inch Pressure Sensor
Cat® Pressure Sensor for a suspension cylinder measures and monitors hydraulic pressure within the suspension cylinder of equipment
Brand: Cat
Product Images
592-3506: 7000 Pound per Square Inch Pressure Sensor
Cat® Pressure Sensor for a suspension cylinder measures and monitors hydraulic pressure within the suspension cylinder of equipment
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Pressure Sensor for the suspension cylinder is designed to measure hydraulic pressure levels within the suspension system of equipment. It provides real-time data on the pressure conditions, allowing for accurate monitoring and adjustment of the suspension system. The pressure sensor continuously monitors the hydraulic pressure within the suspension cylinder. This pressure is a main parameter in determining the load on the suspension and the compression or extension of the suspension components.
Attributes: • Facilitates accurate adjustment and control. • Withstand vibrations and temperature fluctuations. • Sensed pressure range is 48263.3 kilopascal(7000 Pound-force per square inch) gauge. • Proof pressure 96526.6 kilopascal(14000 Pound-force per square inch). • Burst pressure 144789.9(21000 Pound-force per square inch). • Supply voltage 8 - 32 Volts direct current. • Supply current 35 mA maximum. • Output type is variable frequency. • Operating temperature -40°C to 110°C. • Storage temperature -55°C to 135°C.
Applications: The Pressure Sensor is used to monitor hydraulic pressure, providing data for the effective control and adjustment of the suspension system, contributing to optimal performance and operator comfort.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Pressure Sensor for the suspension cylinder is designed to measure hydraulic pressure levels within the suspension system of equipment. It provides real-time data on the pressure conditions, allowing for accurate monitoring and adjustment of the suspension system. The pressure sensor continuously monitors the hydraulic pressure within the suspension cylinder. This pressure is a main parameter in determining the load on the suspension and the compression or extension of the suspension components.
Attributes: • Facilitates accurate adjustment and control. • Withstand vibrations and temperature fluctuations. • Sensed pressure range is 48263.3 kilopascal(7000 Pound-force per square inch) gauge. • Proof pressure 96526.6 kilopascal(14000 Pound-force per square inch). • Burst pressure 144789.9(21000 Pound-force per square inch). • Supply voltage 8 - 32 Volts direct current. • Supply current 35 mA maximum. • Output type is variable frequency. • Operating temperature -40°C to 110°C. • Storage temperature -55°C to 135°C.
Applications: The Pressure Sensor is used to monitor hydraulic pressure, providing data for the effective control and adjustment of the suspension system, contributing to optimal performance and operator comfort.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Stainless Steel
Material: Stainless Steel
View More
Compatible Models
Compatible Models
Truck
794 AC
Off Highway Truck
794 AC796 AC798 AC798
View More
Truck
794 AC
Warranty Information
Return Policy
Parts diagram for 592-3506
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 592-3506
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 592-3506
The Pressure Sensor for the suspension cylinder is designed to measure hydraulic pressure levels within the suspension system of equipment. It provides real-time data on the pressure conditions, allowing for accurate monitoring and adjustment of the suspension system. The pressure sensor continuously monitors the hydraulic pressure within the suspension cylinder. This pressure is a main parameter in determining the load on the suspension and the compression or extension of the suspension components.
Attributes: • Facilitates accurate adjustment and control. • Withstand vibrations and temperature fluctuations. • Sensed pressure range is 48263.3 kilopascal(7000 Pound-force per square inch) gauge. • Proof pressure 96526.6 kilopascal(14000 Pound-force per square inch). • Burst pressure 144789.9(21000 Pound-force per square inch). • Supply voltage 8 - 32 Volts direct current. • Supply current 35 mA maximum. • Output type is variable frequency. • Operating temperature -40°C to 110°C. • Storage temperature -55°C to 135°C.
Applications: The Pressure Sensor is used to monitor hydraulic pressure, providing data for the effective control and adjustment of the suspension system, contributing to optimal performance and operator comfort.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.