Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.
Attributes: General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.
Attributes: General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Flange Diameter (in): 28.19
Flange Diameter (mm): 716
Flange Type: Center Flange
Shaft Diameter (in): 2.49
Shaft Diameter (mm): 63
Tread Diameter (in): 26.61
Tread Diameter (mm): 676
Machine Side: Interchangeable
Tread Type: Conventional Tread
Application: Standard Application
Material: Anti-Sieze Compound Mixed: Metal
Units of MeasureUSMetric
Flange Diameter (in): 28.19
Flange Diameter (mm): 716
Flange Type: Center Flange
View More
Compatible Models
Compatible Models
Track Loader
963D963963K
View More
Track Loader
963D963963K
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 593-7652
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 593-7652
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 593-7652
Description: Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.
Attributes: General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 593-7652
Units of Measure
USMetric
Flange Diameter (in): 28.19
Flange Diameter (mm): 716
Flange Type: Center Flange
Shaft Diameter (in): 2.49
Shaft Diameter (mm): 63
Tread Diameter (in): 26.61
Tread Diameter (mm): 676
Machine Side: Interchangeable
Tread Type: Conventional Tread
Application: Standard Application
Material: Anti-Sieze Compound Mixed: Metal
View More
Compatible Models for part number 593-7652
TRACK LOADER
963D 963 963K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.