To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsPowerStarters594-8720: Electric Motor
Home
Electrical & ElectronicsPowerStarters594-8720: Electric Motor
594-8720: Electric Motor
Cat® Electric Starter Motor 24 Volts
Brand: Cat
Product Images
594-8720: Electric Motor
Cat® Electric Starter Motor 24 Volts
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: An electric starter motor is a critical component found in most internal combustion engines. At the heart of the starter motor is an electric motor, usually a direct current motor. The motor converts electrical energy from the vehicle's battery into mechanical energy or rotational motion. It consists of a stator (stationary part) and a rotor (rotating part) that interact to produce torque.
Attributes: • Designed to be compact and lightweight. • longevity and resistance to heat, vibration, and mechanical stress.
Applications: Electric starter motors provide a convenient and reliable means of starting internal combustion engines. They eliminate the need for manual cranking, ensuring quick and effortless engine ignition. With the flip of a switch or the push of a button, the starter motor engages, allowing the engine to start smoothly and efficiently and it is used in Cat 1706D and 1706J Engine (Piston), 2864C, 586C and 586D Tree Harvester, 336, 336E, 336F, 340F, 374, 374F, 390F, 395 and 568 Excavators, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 824, 824K, 834K, 844 and 844K Wheel Type Tractors, 825, 825K, 826, 826K, 836 and 836K Compactor, 834, 986, 986K, 988, 988K, 990 and 990K Wheel Loader, 844K Wheel Tractor Scrapers, C15 Engine-General Platform, C15 Engine-General Platform (C15), C18 Engine-General Platform (C18), C9.3 Engine-General Platform (C9), D9, D9T and SEM832F Track Type Tractor, MH3275 and MH3295 Material Handler.
Description: An electric starter motor is a critical component found in most internal combustion engines. At the heart of the starter motor is an electric motor, usually a direct current motor. The motor converts electrical energy from the vehicle's battery into mechanical energy or rotational motion. It consists of a stator (stationary part) and a rotor (rotating part) that interact to produce torque.
Attributes: • Designed to be compact and lightweight. • longevity and resistance to heat, vibration, and mechanical stress.
Applications: Electric starter motors provide a convenient and reliable means of starting internal combustion engines. They eliminate the need for manual cranking, ensuring quick and effortless engine ignition. With the flip of a switch or the push of a button, the starter motor engages, allowing the engine to start smoothly and efficiently and it is used in Cat 1706D and 1706J Engine (Piston), 2864C, 586C and 586D Tree Harvester, 336, 336E, 336F, 340F, 374, 374F, 390F, 395 and 568 Excavators, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 824, 824K, 834K, 844 and 844K Wheel Type Tractors, 825, 825K, 826, 826K, 836 and 836K Compactor, 834, 986, 986K, 988, 988K, 990 and 990K Wheel Loader, 844K Wheel Tractor Scrapers, C15 Engine-General Platform, C15 Engine-General Platform (C15), C18 Engine-General Platform (C18), C9.3 Engine-General Platform (C9), D9, D9T and SEM832F Track Type Tractor, MH3275 and MH3295 Material Handler.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 16.36
Overall Length (mm): 415.6
Voltage (volts): 24
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (in): 16.36
Overall Length (mm): 415.6
Voltage (volts): 24
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9
Site Prep Tractor
2864C586C
Excavator
336E LN336F L XE340F568 FM336E LH336E LNH336F LNXE340F L LRE336E336F336F LN XE390F L395MH32953743101336F LN340F L UHD336F L336E L568 FM LL336F XE374F L336E H
Description: An electric starter motor is a critical component found in most internal combustion engines. At the heart of the starter motor is an electric motor, usually a direct current motor. The motor converts electrical energy from the vehicle's battery into mechanical energy or rotational motion. It consists of a stator (stationary part) and a rotor (rotating part) that interact to produce torque.
Attributes: • Designed to be compact and lightweight. • longevity and resistance to heat, vibration, and mechanical stress.
Applications: Electric starter motors provide a convenient and reliable means of starting internal combustion engines. They eliminate the need for manual cranking, ensuring quick and effortless engine ignition. With the flip of a switch or the push of a button, the starter motor engages, allowing the engine to start smoothly and efficiently and it is used in Cat 1706D and 1706J Engine (Piston), 2864C, 586C and 586D Tree Harvester, 336, 336E, 336F, 340F, 374, 374F, 390F, 395 and 568 Excavators, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 824, 824K, 834K, 844 and 844K Wheel Type Tractors, 825, 825K, 826, 826K, 836 and 836K Compactor, 834, 986, 986K, 988, 988K, 990 and 990K Wheel Loader, 844K Wheel Tractor Scrapers, C15 Engine-General Platform, C15 Engine-General Platform (C15), C18 Engine-General Platform (C18), C9.3 Engine-General Platform (C9), D9, D9T and SEM832F Track Type Tractor, MH3275 and MH3295 Material Handler.
View More
Specifications for part number 594-8720
Units of Measure
USMetric
Overall Length (in): 16.36
Overall Length (mm): 415.6
Voltage (volts): 24
Material: Carbon Steel
View More
Compatible Models for part number 594-8720
TRACK-TYPE TRACTOR
D9T D9
SITE PREP TRACTOR
2864C 586C
EXCAVATOR
336E LN 336F L XE 340F 568 FM 336E LH 336E LNH 336F LNXE 340F L LRE 336E 336F 336F LN XE 390F L 395 MH3295 374 3101 336F LN 340F L UHD 336F L 336E L 568 FM LL 336F XE 374F L 336E H
WHEEL DOZER
834 844 834K 844K
LANDFILL COMPACTOR
836K 836
MOTOR GRADER
24
MOBILE HYD POWER UNIT
336F 336E 336FMHPU 336E HVG
WHEEL LOADER
986 988K XE 988GC 988K 988 986K 988 XE 990K 990
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.