This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Lube distribution valve part # 597-3484 distributes lubricant evenly to various points on the machine from a central point. Cat valves are manufactured to precise specifications and are built for durability, reliability, productivity.
Attributes: • Distribution valve with check valves and proximity sensor • For use with LX-4 lubricant • Sensor Type: Inductive Proximity • Connector Type: 3 pin DT connector • Operating Voltage: 10-60V DC • Wire length: 299mm (11.77 inch)
Application: Valve evenly distributes lubricant to various machine systems as part of the automatic lubrication system on certain Wheel Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Lube distribution valve part # 597-3484 distributes lubricant evenly to various points on the machine from a central point. Cat valves are manufactured to precise specifications and are built for durability, reliability, productivity.
Attributes: • Distribution valve with check valves and proximity sensor • For use with LX-4 lubricant • Sensor Type: Inductive Proximity • Connector Type: 3 pin DT connector • Operating Voltage: 10-60V DC • Wire length: 299mm (11.77 inch)
Application: Valve evenly distributes lubricant to various machine systems as part of the automatic lubrication system on certain Wheel Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 3-Pin DT
Hex Size (in): 0.43; 0.47; 0.55
Hex Size (mm): 11; 12; 14
Material: Steel,Carbon Steel
Thread Size (in): N/A
Thread Size (mm): M10X1
Type: Check Valve
Voltage (volts): 10-60V DC
Wire Length (in): 11.77
Wire Length (mm): 299
Units of MeasureUSMetric
Connector Type: 3-Pin DT
Hex Size (in): 0.43; 0.47; 0.55
Hex Size (mm): 11; 12; 14
View More
Compatible Models
Compatible Models
Wheel Loader
982 XE980982XE982980XE980 XE
View More
Wheel Loader
982 XE980982XE982980XE980 XE
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 597-3484
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 597-3484
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 597-3484
Description: Lube distribution valve part # 597-3484 distributes lubricant evenly to various points on the machine from a central point. Cat valves are manufactured to precise specifications and are built for durability, reliability, productivity.
Attributes: • Distribution valve with check valves and proximity sensor • For use with LX-4 lubricant • Sensor Type: Inductive Proximity • Connector Type: 3 pin DT connector • Operating Voltage: 10-60V DC • Wire length: 299mm (11.77 inch)
Application: Valve evenly distributes lubricant to various machine systems as part of the automatic lubrication system on certain Wheel Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 597-3484
Units of Measure
USMetric
Connector Type: 3-Pin DT
Hex Size (in): 0.43; 0.47; 0.55
Hex Size (mm): 11; 12; 14
Material: Steel,Carbon Steel
Thread Size (in): N/A
Thread Size (mm): M10X1
Type: Check Valve
Voltage (volts): 10-60V DC
Wire Length (in): 11.77
Wire Length (mm): 299
View More
Compatible Models for part number 597-3484
WHEEL LOADER
982 XE 980 982XE 982 980XE 980 XE
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.