To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageBogiesPin Assembly and Cartridges598-1329: Bogie Suspension Cartridge Pin
Home
UndercarriageBogiesPin Assembly and Cartridges598-1329: Bogie Suspension Cartridge Pin
598-1329: Bogie Suspension Cartridge Pin
Cat® Bogie Pin Assembly Cartridge Arctic Application, Grease, Major Bogie, Minor Bogie
Brand: Cat
Product Images
598-1329: Bogie Suspension Cartridge Pin
Cat® Bogie Pin Assembly Cartridge Arctic Application, Grease, Major Bogie, Minor Bogie
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat Sleeve Bearing Cartridges such as 598-1329 support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Attributes: • Steel cartridge pin • Pin Diameter: 102 mm (4.0 in) • Length: 135 mm (5.3 in) • Low Temperature Nitrile (LTN) Seals • Low temperature (Arctic) grease
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Sleeve Bearing Cartridges such as 598-1329 support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Attributes: • Steel cartridge pin • Pin Diameter: 102 mm (4.0 in) • Length: 135 mm (5.3 in) • Low Temperature Nitrile (LTN) Seals • Low temperature (Arctic) grease
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Cartridge
Material: Steel,Oil Fluid
Plating: Unplated
Pin Diameter (mm): 102
Length (mm): 135
Removal Aid / Feature: No Puller Hole
Pin Diameter (in): 4
Length (in): 5.3
Application: Arctic Application
Lubricant Type: Grease
Major Bogie: Yes
Minor Bogie: Yes
Units of MeasureUSMetric
Pin Type: Cartridge
Material: Steel,Oil Fluid
Plating: Unplated
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2D10D10T
View More
Track-Type Tractor
D10T2D10D10T
Warranty Information
Return Policy
Parts diagram for 598-1329
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 598-1329
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 598-1329
Description: Cat Sleeve Bearing Cartridges such as 598-1329 support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Attributes: • Steel cartridge pin • Pin Diameter: 102 mm (4.0 in) • Length: 135 mm (5.3 in) • Low Temperature Nitrile (LTN) Seals • Low temperature (Arctic) grease
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.