To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsLink Assemblies599-0023: Grease Lubricated Track Link
Home
UndercarriageTrack ComponentsLink Assemblies599-0023: Grease Lubricated Track Link
599-0023: Grease Lubricated Track Link
Cat® Link Assembly GLT, Press Fit Master, 40 Sections, Press Fit, Sealed, 154mm Track Pitch
Brand: Cat
Product Images
599-0023: Grease Lubricated Track Link
Cat® Link Assembly GLT, Press Fit Master, 40 Sections, Press Fit, Sealed, 154mm Track Pitch
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Track Link refers to a type of track system used in heavy machinery, where the track links are lubricated with grease for smooth operation and reduced friction. They provide traction, stability, and control for the vehicle.
Attributes: • Ensures smooth articulation. • Reduces wear and tear during operation. • Designed to withstand high operating temperatures.
Applications: A Track Link is used in construction machinery which relies on track links to provide traction, stability, and maneuverability in various terrains, including rough or uneven surfaces. It is extensively used in Cat 307 and 308E 308, 308.5, 308C, 308D, 308E, and 309 Excavators, 308E Scraper.
Description: A Track Link refers to a type of track system used in heavy machinery, where the track links are lubricated with grease for smooth operation and reduced friction. They provide traction, stability, and control for the vehicle.
Attributes: • Ensures smooth articulation. • Reduces wear and tear during operation. • Designed to withstand high operating temperatures.
Applications: A Track Link is used in construction machinery which relies on track links to provide traction, stability, and maneuverability in various terrains, including rough or uneven surfaces. It is extensively used in Cat 307 and 308E 308, 308.5, 308C, 308D, 308E, and 309 Excavators, 308E Scraper.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 0.16
Material: Stainless Steel
Outer Diameter (in): 0.45
Overall Length (in): 1.75
Weight (kg): 156.4
Weight (lb): 344.8
Number of Track Sections: 40
Track Bolt Thread: M14
Grease Track Type: GLT
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M14
Seal And Lube Type: Sealed
Master Link Type: Press Fit Master
Units of MeasureUSMetric
Inner Diameter (in): 0.16
Material: Stainless Steel
Outer Diameter (in): 0.45
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
308E CR308E SR308E2CR308E2SR308.5308309308E308D308E2308E2 CR308E2 SR
View More
Mini Hyd Excavator
308E CR308E SR308E2CR308E2SR308.5308309308E308D308E2308E2 CR308E2 SR
Warranty Information
Return Policy
Parts diagram for 599-0023
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:599-0023: Grease Lubricated Track Link
Check Price
Inner Diameter (in)
0.16
Outer Diameter (in)
0.45
Overall Length (in)
1.75
Description
Cat® Link Assembly GLT, Press Fit Master, 40 Sections, Press Fit, Sealed, 154mm Track Pitch
This part:323-0956: Link Assembly-Track
Check Price
Overall Length (in)
111.89
Overall Width (in)
5.16
Overall Height (in)
23.99
Description
Cat® Link Assembly GLT, Press Fit Master, 40 Sections, Press Fit, SALT, 154mm Track Pitch
Related parts
514-0908: Undercarriage Track Link
Check Price
323-0958: Track Link Assembly
Check Price
599-0021: Grease Lubricated Track Link
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 599-0023
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 599-0023
Description: A Track Link refers to a type of track system used in heavy machinery, where the track links are lubricated with grease for smooth operation and reduced friction. They provide traction, stability, and control for the vehicle.
Attributes: • Ensures smooth articulation. • Reduces wear and tear during operation. • Designed to withstand high operating temperatures.
Applications: A Track Link is used in construction machinery which relies on track links to provide traction, stability, and maneuverability in various terrains, including rough or uneven surfaces. It is extensively used in Cat 307 and 308E 308, 308.5, 308C, 308D, 308E, and 309 Excavators, 308E Scraper.
View More
Specifications for part number 599-0023
Units of Measure
USMetric
Inner Diameter (in): 0.16
Material: Stainless Steel
Outer Diameter (in): 0.45
Overall Length (in): 1.75
Weight (kg): 156.4
Weight (lb): 344.8
Number of Track Sections: 40
Track Bolt Thread: M14
Grease Track Type: GLT
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M14
Seal And Lube Type: Sealed
Master Link Type: Press Fit Master
View More
Compatible Models for part number 599-0023
MINI HYD EXCAVATOR
308E CR 308E SR 308E2CR 308E2SR 308.5 308 309 308E 308D 308E2 308E2 CR 308E2 SR